Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Infrared Blackbody Source for Lab Applications


Calibrate infrared pyrometers. Black body calibrators use a target plate, which has a high emissivity that minimizes emissivity errors.

OS150-2USB Series
OS150-2USB Series
A Fast Response Fixed Infrared Temperature Sensor fully PC  - Discontinued Configurable via a USB Connection
SHOP NOW »
BB-2A
BB-2A
Infrared Calibrator: Hot Blackbody Calibration Source
SHOP NOW »
BB701
BB701
Infrared Calibrator: Hot/Cold Blackbody Calibration Source
SHOP NOW »
BB702 and BB702-230VAC
BB702 and BB702-230VAC
Infrared Calibrator: High Performance Blackbody Calibration Source
SHOP NOW »
BB703 and BB703-230VAC
BB703 and BB703-230VAC
Infrared Calibrator: Miniature Blackbody Calibration Source, Portable Design
SHOP NOW »
BB704 and BB704-230VAC
BB704 and BB704-230VAC
Infrared Calibrator: High Performance Blackbody Calibration Source with Large 102 mm (4") Opening
SHOP NOW »
BB705
BB705
Blackbody Calibrator for Very High Temperature Infrared Calibration
SHOP NOW »
Models BB-4A and BB-4A-230VAC
Models BB-4A and BB-4A-230VAC
Infrared Calibrator: High Temperature Blackbody Calibration Source
SHOP NOW »