Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

RTD (PT100)  Probes, Elements and Assemblies


RTDs with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are typically metal sheathed and are available in a variety of diameters, lengths, RTD types, and connector styles.

EXGG, EXTT and  EXPP Series
EXGG, EXTT and EXPP Series
RTD and Thermistor Extension Wire
SHOP NOW »
RTDs Product Finder
RTDs Product Finder
It's the easiest way to sort through our selection of RTDs to find the right product for your application
SHOP NOW »
UWTC-NB9-CASS-18U-12
UWTC-NB9-CASS-18U-12
Wireless Thermocouple and RTD Industrial Probe Assemblies
SHOP NOW »
M12TX
M12TX
M12 Temperature Transmitter with 100Ω RTD
SHOP NOW »
M12TX-PT100
M12TX-PT100
Inline RTD Temperature Transmitter for 100Ω PT RTDs
SHOP NOW »
M12TXC
M12TXC
Compact and Programmable M12 RTD Temperature Transmitters
SHOP NOW »
M12TXSS
M12TXSS
M12 Stainless Steel RTD Temperature Transmitters
SHOP NOW »
P-M and P-L Series
P-M and P-L Series
Ultra Precise RTD Sensors for Industrial Applications
SHOP NOW »
PR 23 Series
PR 23 Series
PT100 RTD Probes with M8 Molded Connectors
SHOP NOW »
PR-10
PR-10
RTD Probe with Insulated Wire and Shrink-Tube Support
SHOP NOW »
PR-10-BX
PR-10-BX
RTD Probe with Insulated Wire and BX Armored Cable
SHOP NOW »
PR-10-SB
PR-10-SB
RTD Probe with Stainless Steel Overbraid
SHOP NOW »
PR-12
PR-12
RTD Probe with Cast Iron Protection Head
SHOP NOW »
PR-13
PR-13
RTD Probe with Standard Connector
SHOP NOW »
PR-14
PR-14
RTD Probe with Miniature Aluminum Protection Head
SHOP NOW »
PR-15
PR-15
RTD Probe with Large Terminal Block
SHOP NOW »
PR-16
PR-16
RTD Utility Handle Probe
SHOP NOW »
PR-17
PR-17
RTD Probe with Miniature Connector
SHOP NOW »
PR-18
PR-18
Industrial RTD Probe with Aluminum Protection Head
SHOP NOW »
PR-19
PR-19
RTD Probe with Submini Aluminum Protection Head
SHOP NOW »
PR-21 Series
PR-21 Series
Vibration Resistant Platinum RTD (PT100) Sensor with M12 Connector and Mounting Thread
SHOP NOW »
PR-26 Metric Series
PR-26 Metric Series
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Metric Sizes)
SHOP NOW »
PR-26 Series
PR-26 Series
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes)
SHOP NOW »
PR-31
PR-31
Bendable and Vibration Resistant RTD Probes with High Temperature Molded M12 Connector
SHOP NOW »
PRS-TMM12 Series
PRS-TMM12 Series
3-A Approved Sanitary Probes with Integral Transmitter and M12 Connector
SHOP NOW »
PRS-TW-NB9W Series
PRS-TW-NB9W Series
Sanitary RTD Sensor with Thermowell/ Removable Sensor/ Connection Head For Use in Clean-In-Place (CIP) Processes
SHOP NOW »
PRTF-10 Series
PRTF-10 Series
General Purpose RTD Sensor Probe with PFA Insulated and Jacketed Cables
SHOP NOW »
PRTF-11 Series
PRTF-11 Series
RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated Cables
SHOP NOW »
RTD-(*)-1PT100K2515
RTD-(*)-1PT100K2515
RTD Elements with 36 Inch Lead Wire - 2, 3 and 4 Wire Lead Configurations
SHOP NOW »
RTD-(*)-1PT100K2528
RTD-(*)-1PT100K2528
RTD Elements with 36 Inch Lead Wire - 2, 3 and 4 Wire Lead Configurations
SHOP NOW »
RTD-(*)-F3102
RTD-(*)-F3102
RTD Elements with 36 Inch Lead Wire and 2, 3 or 4 Wire Lead Configurations
SHOP NOW »
RTD-(*)-F3105
RTD-(*)-F3105
RTD Elements with Wire Lead Welded to RTD Element Sensor Probe
SHOP NOW »
RTD-2  (Class B) 5-Pack Series
RTD-2 (Class B) 5-Pack Series
RTD PT100 Sensor Probe with Lead Wires (5-Pack)
SHOP NOW »
RTDCAP Series
RTDCAP Series
Platinum RTD Capsules
SHOP NOW »
RTDM12
RTDM12
Compact RTD Temperature Sensors
SHOP NOW »
Transmitter Selection Guide
Transmitter Selection Guide
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
SHOP NOW »
5 Pack RTD Elements
5 Pack RTD Elements
OMEGA™ Thin Film DIN Class B Elements
SHOP NOW »
EWS Series
EWS Series
Environmental Wall Mount Sensors
SHOP NOW »
EWSE Series
EWSE Series
Air Temperature Sensor for Indoor and Outdoor Use
SHOP NOW »
F2020 Series
F2020 Series
RTD Elements: OMEGAFILM™ Flat Profile Thin Film Platinum with Ceramic Base and Glass Coating
SHOP NOW »
HSRTD Series
HSRTD Series
Flexible Hermetic Sealed PFA RTD Sensor Probe
SHOP NOW »
PR-11
PR-11
General Purpose RTD (PT100) Probe with Metal Strain Relief
SHOP NOW »
PR-11, PR-13, PR-16, and PR-17 Series
PR-11, PR-13, PR-16, and PR-17 Series
Fine Diameter 1/16" and 1.5mm RTD (PT100) Probes
SHOP NOW »
PR-22 Series
PR-22 Series
PT100 RTD Probes with M12 Molded Connectors
SHOP NOW »
PR-25CU Series
PR-25CU Series
Fast Response RTD Sensor With Copper Tip and Circular Connector, Vibration Tested
SHOP NOW »
PR-SL Series
PR-SL Series
Spring Loaded Platinum RTD Probes With Connection Heads for Use in Thermowells
SHOP NOW »
PRS-CB Series
PRS-CB Series
Sanitary RTD Sensors with Integral Cables for use in CIP Clean-In-Place Applications
SHOP NOW »
PRS-M12 Series
PRS-M12 Series
3-A Approved Sanitary RTD Sensor with M12 Connector for use in Sanitary or Hygienic Clean-In-Place (CIP) Applications
SHOP NOW »
PRS-NB9W Sanitary RTD Sensors
PRS-NB9W Sanitary RTD Sensors
3-A Approved Sanitary RTD Sensors with Polypropylene or Stainless Steel Connection Heads
SHOP NOW »
PRS-TW-M12 Series
PRS-TW-M12 Series
Sanitary RTD Sensors with Thermowell Removable Sensor M12 Connector for use in CIP Clean-In-Place Processes
SHOP NOW »
PRTF-12, PRTF-14, PRTF-18, PRTF-19  Series
PRTF-12, PRTF-14, PRTF-18, PRTF-19 Series
Platinum RTD Sensors With Industrial Protection Heads
SHOP NOW »
PRTF-13 Series
PRTF-13 Series
Platinum RTD Probe with pt100 Ohm Thin Film DIN Platinum RTD Element and 3 Prong Heavy Duty Connector
SHOP NOW »
PRTF-16 Series
PRTF-16 Series
Platinum RTD With Utility Handle
SHOP NOW »
PRTF-17 Series
PRTF-17 Series
Platinum RTD Probes with 100 Ohm Thin Film RTD Element and 3 Prong Miniature Connector
SHOP NOW »
PRTF10-E-BX Series
PRTF10-E-BX Series
General Purpose RTD Probes with Fiberglass Insulated Cables and Stainless Steel BX Armor Hose
SHOP NOW »
PRTF10-E-GG Series
PRTF10-E-GG Series
General Purpose RTD Probes with Fiberglass Insulated Cable
SHOP NOW »
PRTF10-E-SB Series
PRTF10-E-SB Series
General Purpose RTD Probes with Stainless Steel Braided Fiberglass Insulated and Jacketed Cables
SHOP NOW »
PRTF11-E-BX
PRTF11-E-BX
RTD Probes with Transitions and Stainless Steel BX Armor Cable for Industrial Applications
SHOP NOW »
PRTF11-E-GG
PRTF11-E-GG
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated and Jacketed Cables
SHOP NOW »
PRTF11-E-SB Series
PRTF11-E-SB Series
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated & Jacketed Stainless Steel Braided Cables
SHOP NOW »
RTD-800 Series
RTD-800 Series
3-Pack Class B Industrial Grade RTD Probes, 6 different styles
SHOP NOW »
SA1-RTD Series
SA1-RTD Series
SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment
SHOP NOW »
SA1-RTD-B Series
SA1-RTD-B Series
3-Pack Surface-Mount fast response RTD sensor
SHOP NOW »
SA2C and SA2F Series
SA2C and SA2F Series
Flexible Molded RTD Surface Sensors
SHOP NOW »
PR-12-RP Series
PR-12-RP Series
Replacement Pt100 RTD Probes for Connection Head Assemblies
SHOP NOW »
PR-20 Series
PR-20 Series
2" Length RTD Probe for Applications with Space Restrictions
SHOP NOW »
PRCTL Series
PRCTL Series
Cut To Length RTD PT100 Sensor Probe For Field Adaptable Applications
SHOP NOW »
PRCU Series
PRCU Series
Fast Response Copper Tip RTD Sensors 100 Ohm Class A DIN Platinum Element
SHOP NOW »
PRS Series
PRS Series
Integral Plastic Handle RTD Probes
SHOP NOW »
PRTF-12-RP Series
PRTF-12-RP Series
Replacement Pt100 RTD Probes for Connection Head Assemblies
SHOP NOW »
PRTFCU Series
PRTFCU Series
Fast Response Copper Tip Thin Film RTD Sensors
SHOP NOW »
PRX Series
PRX Series
Quick Disconnect Handle Probes
SHOP NOW »
RTD Selection Guide
RTD Selection Guide
Compare RTD Specifications and Models Using This Guide. (Download and Print PDF Document)
SHOP NOW »
SRTD-1 and SRTD-2
SRTD-1 and SRTD-2
Cement on RTD Elements for Surface Measurement
SHOP NOW »
1PT100KN and 2PT100KN
1PT100KN and 2PT100KN
Ceramic Wire Wound Platinum RTD Elements - Class A, Class 1/3B and Class 1/10B
SHOP NOW »
EWSA Series
EWSA Series
Air Temperature Sensor for Indoor and Outdoor Use
SHOP NOW »
M12-HANDLE-A
M12-HANDLE-A
Probe Handle For M12 Temperature Sensors
SHOP NOW »
M12C Series Extension Cables
M12C Series Extension Cables
DC Cable Assemblies for Probes, Sensors and Transmitters
SHOP NOW »
M12CFM RTD Series
M12CFM RTD Series
M12 Cables with Field Mountable Connectors for Resistance Sensors (RTDs)
SHOP NOW »
M12CM-RTD
M12CM-RTD
High Temperature M12 Extension Cables
SHOP NOW »
M8/M12 Series
M8/M12 Series
Field Mountable M8 and M12 Connectors
SHOP NOW »
M8C
M8C
M8C Extension Cables
SHOP NOW »
MTP Series
MTP Series
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
SHOP NOW »
PR-21SL-M12 Series
PR-21SL-M12 Series
Spring Loaded RTD | Vibration Resistant with M12 Connector for use in Thermowells
SHOP NOW »
PR-24 Series
PR-24 Series
RTD Temperature Sensors With Micro-DIN Connectors
SHOP NOW »
PR-25AP series
PR-25AP series
Air Temperature RTD Probe with M12 Connector
SHOP NOW »
PR-26SL
PR-26SL
Spring Loaded RTD Sensors with M12 Connectors
SHOP NOW »
PR-30 Series
PR-30 Series
Temperature Sensors for Oil, Fuel or Other Liquids
SHOP NOW »
PR-31SL
PR-31SL
Spring Loaded RTD Sensors with Molded M12 Connectors For Use in Thermowells
SHOP NOW »
PRTXI
PRTXI
Industrial RTD Probe with IO-Link, 4-20mA, and Switched Output
SHOP NOW »
PRTXS
PRTXS
Sanitary RTD Probe with IO-Link, 4-20mA, and Switched Output
SHOP NOW »
RTD-800 Series
RTD-800 Series
Precision RTD Probes Specialized for Laboratory Applications
SHOP NOW »
RTD-809
RTD-809
Encapsulated RTD Sensors
SHOP NOW »
RTD-831-Series
RTD-831-Series
Bolt-On RTD Sensor with Aluminum Flag Housing
SHOP NOW »
RTD-850
RTD-850
RTD Sensor with Miniature Threaded Housing
SHOP NOW »
RTD-NPT
RTD-NPT
RTD Pipe Plug Probe with NPT Fitting
SHOP NOW »
SAP-RTD-Series
SAP-RTD-Series
Adhesive Pad RTD Sensor
SHOP NOW »
SLK/SLF Series
SLK/SLF Series
Spring Loaded Fittings for 1/4" Diameter Probes
SHOP NOW »
TA3 and TA4
TA3 and TA4
Miniature Connectors for RTD's and Thermistors Series "T"
SHOP NOW »
TX-M12-RTD Series
TX-M12-RTD Series
Mini RTD Temperature Transmitter With M12 Connectors
SHOP NOW »
UHF-HFS-Series
UHF-HFS-Series
Heat Flux Sensors for Heat Transfer Measurements
SHOP NOW »
SPRTX-SS Series
SPRTX-SS Series
Miniature Temperature Transmitter for Sanitary RTD Probes and Sensors
SHOP NOW »
BTTF Series
BTTF Series
Extruder Thin Film RTD Probes with Bayonet Fittings
SHOP NOW »
CF-000-RTD, BT-000-RTD, CF-090-RTD and BT-090-RTD
CF-000-RTD, BT-000-RTD, CF-090-RTD and BT-090-RTD
Extruder RTD Probes, Compression Fitting and Bayonet Styles
SHOP NOW »
CFTF Series
CFTF Series
Extruder Thin Film RTD Probes with Compression Fittings
SHOP NOW »
OTP Series
OTP Series
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
SHOP NOW »
PIK & PUK Series DIN Rail Terminal Blocks
PIK & PUK Series DIN Rail Terminal Blocks
Sensor and Multi-Level DIN Rail Terminal Blocks with Screw Connection. Ideal for 2-& 3-wire RTDs.
SHOP NOW »
RTD-805 and RTD-806
RTD-805 and RTD-806
Air Temperature RTD Sensors
SHOP NOW »
RTD-810
RTD-810
RTD Sensors Fluid Immersion High-Accuracy
SHOP NOW »
RTD-860
RTD-860
Precision RTD Probes for Lab Applications
SHOP NOW »
RTD-870 and RTD-880
RTD-870 and RTD-880
Industrial RTD Probes for Air, Gas and Liquid Measurement
SHOP NOW »
260 Commodity Series
260 Commodity Series
High Volume Low Cost Popular Commodity Thermowells
SHOP NOW »
BRLK and SSLK
BRLK and SSLK
OMEGALOK™ Compression Fittings
SHOP NOW »
EI1510101/RTD Probe Model Number
EI1510101/RTD Probe Model Number
PFA-Coated RTD Probes for Harsh Chemical Applications
SHOP NOW »
NB Sanitary Series
NB Sanitary Series
Connection Heads for Thermocouples and RTDs in Sanitary Applications
SHOP NOW »
OB-100, OB-200 Epoxy  Series, & OT-201 Thermal Grease
OB-100, OB-200 Epoxy Series, & OT-201 Thermal Grease
Thermally Conductive Epoxies and Thermally Conductive Grease
SHOP NOW »
SPRTX and STCTX Series
SPRTX and STCTX Series
Universal Temperature Connector-Transmitter; for RTD’s and Thermocouples
SHOP NOW »
Tri-Grip™
Tri-Grip™
Tri-Grip™ Process Flange Size Guide
SHOP NOW »