Control up to 8 Digital
Outputs with an RS-232
Link
Programmable Power on
State of Outputs
Programmable
Communication
Accessories for
Controlling High Power
ac/dc Lines
Description
The CA-3040 is no longer available. Please see the D1700 as a possible
alternative or contact our Data Acquisition department for a suggestion.
The OMEGA ® CA-3040 serial power
control interface is an intelligent
device that may be connected to
almost any computer through an
asynchronous RS-232 serial port.
By sending a simple command
sequence, the CA-3040 lets you
control up to eight different on-off
type devices. To control high level
ac and dc voltages, optional isolated
relay interfaces are available.
Where logic level signals are
required the CA-3040 may be used
directly.
† All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.