Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

PRODUCT DISCONTINUED

CDB-420 Discontinued

Benchtop Conductivity Meter | CDB-420 Discontinued

Benchtop Conductivity Meter

  • Variety of Conductivity Sensors
  • Membrane Keypads
  • 1 mV Per Digit Analog and RS-232C Outputs
  • Includes Swing Arm Electrode Holder
  • Alarms and Calibration Reminder

Description

The CDB-400 Series has been discontinued. Please see the PHB-357 as a possible substitute or contact our pH and Environmental department.

The CDB-420 conductivity meter is designed for routine analytical laboratory situations where measurements must be made economically and quickly but without compromising on quality. The LCD display enables the simultaneous presentation of conductivity and temperature. The meter also displays prompts, mode indication and error messages. Temperature is measured via a precision thermistor mounted in the conductivity sensor. Temperature coefficient values between 0 and 4%/°C can be entered. The alternative cells available for use with the CDB-400 series allow the specific conductivity range to be extended by a factor of 10, i.e., the reading can be multiplied or divided by 10 depending on the cell constant. The CDB-420 is a research-grade conductivity meter. The CDB-420’s LCD graphic display enables unambiguous readout of the measured parameters and also prompts the user with plain language instructions. Conductivity values can be displayed in Siemens (Conductivity), Mohms (Resistivity), TDS (Total Dissolved solids) or PPM (Salinity).
All amounts shown in AUD
Note: Benchtop conductivity meter comes with glass conducting cell (K=1), in-built temperature probe, swing arm electrode holder, and power supply adaptor
We noticed you are from the US. Visit your local site for regional offers and live support.