Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Mini Panel-Mount Conductivity and TDS Controllers - Discontinued

CDCN201

 | CDCN201

  • Simple One-Point Calibration
  • Compact, Practical and Convenient
  • Activation Relay to Start/Stop Valve or Pump
  • Easy to Mount with Brackets Included

Description

The CDCN200 Series has been discontinued. Please see the CDCN-961 as a possible alternative or contact our Flow Engineering Department.

The CDCN200 series mini controllers have been specially designed for the water conditioning applications. They are miniaturized to an 8 by 5 cm (3 x 2") dimension so that they can be mounted right on the water softening equipment. Due to their equally compact prices, these meters are ideal for softeners that do not incorporate a controller and leave the controlling to manual checks. The conductivity and TDS values are displayed in large digits on the LCD. There are even LED’s to indicate whether the relay is active or not. CDCN201 and CDCN202 measure conductivity from 0 to 1999 MicroSiemens/cm and 0.00 to 10.00 MilliSiemens/cm, respectively. CDCN203 and CDCN204 check and control TDS from 0.00 to 10.00 ppt and 0 to 999 ppm, respectively.

CDCN203 and CDCN204 operate with a conversion rate of 0.50 between TDS and conductivity which best fits the water conditioning and softening applications. A built-in relay terminal is activated when the measurements are above the setpoint. This allows for the conductivity to be lowered to the desired threshold. In order to adjust the setpoint or calibrate the controllers, simply turn the relevant trimmer positioned on the front panel. The controllers are easy to install and come with probes and mounting brackets.

The CDE201 and CDE202 probes have ½ " external threads so that they can be installed directly in the softener’s pipe. The probes incorporate a fast responding temperature sensor. The 2 meter (6.6') lead ends in a 5-wire terminal, which incorporates an anti-noise wire, particularly important when working in an environment with running pumps or machinery. Temperature affects EC and TDS to the tune of 2% per degree. These mini controllers compensate for the temperature automatically. In order to provide the best solution for your application, the meters are available in three models.

Choose from the switchable 100-110V/220-240V operated models or optional 12 VDC version with the transformer included in the low price.

SPECIFICATIONS
Range:
    CDCN201: 0 to 1999 µS/cm
    CDCN202: 0.00 to 10.00 mS/cm
    CDCN203: 0.00 to 10.00 ppt
    CDCN204: 0 to 999 ppm
Resolution:
    CDCN201:1 µS/cm
    CDCN202: 0.01 mS/cm
    CDCN203: 0.01 ppt
    CDCN204: 1 ppm
Accuracy [@ 20°C (68°F)]: ±2% FS,
    CDCN204: ±1% FS
Calibration: 1 point adjustable
Temperature Compensation: Automatic from 5 to 50°C (41 to 122°F)
Setpoint: SPST 5A relay adjustable with trimmer throughout the range
Relay Control: Activated when the reading is higher than the setpoint
Thread Size: ½NPT
Power Supply: 110/115 V, 50 to 60 Hz; 220/240 V, 50 to 60 Hz; 12 Vdc adaptor (optional)
Environment: 0 to 50°C (32 to 122°F); 95% RH
Dimensions: 79 x 49 x 95 mm (3.1 x 1.9 x 3.8")
Weight: 150 g (5.3 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories
  
CDE201
AUD57.48
Availability: 1 week
 
– Replacement Electrode for CDCN201 and CDCN204, Max Pressure: 87 psig, Max Temp: 176F. Material of Construction: Ultem®
Click to expand/minimize a list of what others bought with theCDSA-450
CDSA-450
AUD31.25
Availability: 1 week
 
– 450 microSiemen Conductivity Standard, 1 QT
Click to expand/minimize a list of what others bought with theCDSA-1500
CDSA-1500
AUD31.25
Availability: 1 week
 
– 1500 microSiemen Conductivity Standard, 1 QT
Click to expand/minimize a list of what others bought with theCDSA-4500
CDSA-4500
AUD33.02
Availability: 1 week
 
– 4500 microSiemen Conductivity Standard, 1 QT
All amounts shown in AUD
Note: Comes complete with conductivity cell and operator’s manual.
Add “-12Vdc” for 12 Volt DC operation (DC adaptor included).

110 Vac units are switchable between 110 and 220Vac.
 

Product Manuals:

Download Conductivity Indicators and Controllers
Download Conductivity Indicators and Controllers
Download TDS Indicators and Controllers
Download TDS Indicators and Controllers
We noticed you are from the US. Visit your local site for regional offers and live support.