Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

HANDHELD PORTABLE CONDUCTIVITY METER - Discontinued

CDH-152

 | CDH-152

  • Easy to Use
  • Complete Kit with Rugged Carrying Case
  • 4 Conductivity Standards Included
  • Probe with 182 cm (6 ft) Cable Included
  • Economical Price

Description

The CDH-152 model has been discontinued. Please see the CDH221 and CDH222 as possible alternatives or contact our Flow Engineering Department.

The CDH-152 provides accurate readings over the full 0.2 to 20,000 µS/cm Range. The CDH-152 displays on a large, easy to read 3 1 /2 digit LCD display. Units have precision calibration capabilities, automatic temperature compensation and replaceable probes.

SPECIFICATIONS

Instrument Range: 0.2 to 20,000 µS/cm
Accuracy: ±2% full scale
Resolution: 0.1% range
Temp Comp: Automatic 0 to 50°C, (32 to 122°F)
Power: Rechargeable battery (included)
Power Adaptor: 120 Vac to 12 Vdc @ 500 mA (included)
Dimensions: 10 H x 30 W x 20 D cm (4 x 12 x 8 in) Weight: 1.8 kg (4 lb) Probe (Included)
Probe: Dip style
Dimensions: 1.9 cm ( 3 /4 ") Diameter, 10 cm (4") Long
Construction: Polycarbonate connected to 1.8m (6 ft) cable with urethane strain relief.
Pin Material: Nickel Conductivity
Constant: K=1

Please download PDF file below for full product specifications.
All amounts shown in AUD
Note: DISCONTINUED PRODUCT


We noticed you are from the US. Visit your local site for regional offers and live support.