Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Analog Conductivity Meters - Discontinued

CDH-23 CDH-27

Analog Conductivity Meters | CDH-23 CDH-27

Analog Conductivity Meters

  • Large 3" Scale for Easy Readability
  • Automatic Temperature Compensation (CDH 23 & 27)
  • Integral Sampling Cup
  • Easy One-Hand Operation

Description

The CDH23 and CDH27 have been discontinued. Please see the CDH220 series as a possible alternative or contact our sales department.

The CDH-23 and CDH-27 are simple-to-operate, battery powered portable meters which indicate conductivity on a stable, easy-to-read analog display, designed and calibrated specifically for monitoring water quality. These handheld meters feature integral sample cup sensors, water and chemically resistant ABS cases, and rubber booted switches.

Conductivity Meters
The CDH-23 and CDH-27 display conductivity in both Micromhos and Parts Per Million and feature automatic temperature compensation. The economical CDH-23 is ideal for measuring the performance of reverse osmosis and other drinking water filtration systems with a single range of 0-1200 PPM. The CDH-27 displays conductivity across three switchable ranges of 0-50, 0-500, and 0-5000, providing improved accuracy and readability.

SPECIFICATIONS
Resolution: 2% full scale
Dimensions: 203.2 x 76.2 x 63.5 mm (8 x 3 x 2½")
Weight: 1.5 lb (680 g)
Accuracy:
    CDH-23 & CDH-27: ±2% of full scale
Temperature Compensation:
    CDH-23 & CDH-27: automatic 0 to 55°C (32 to 131°F)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CDH-23
Consult Sales  
Availability: 
 
 
Conductivity: 0-1200 PPM; 0-1800 µmhos
  
CDH-27
Consult Sales  
Availability: 
 
 
3-range conductivity: 0-50, 0-500, 0-5000 PPM; 0-75, 0-750, 0-75000 µmhos
Accessories
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 1 week
 
Buffer solution, pH 10.01
Click to expand/minimize a list of what others bought with theCDSA-45
CDSA-45
AUD31.25
Availability: 1 week
 
Conductivity standard solution: 45 µmhos/cm
Click to expand/minimize a list of what others bought with theCDSA-450
CDSA-450
AUD31.25
Availability: 1 week
 
Conductivity standard solution: 450 µmhos/cm
Click to expand/minimize a list of what others bought with theCDSA-1500
CDSA-1500
AUD31.25
Availability: 1 week
 
Conductivity standard solution: 1500 µmhos/cm
  
CDCC-2
Consult Sales  
Availability: 
 
 
Carrying case
All amounts shown in AUD
Note: Units come with a complete operator's manual.
 
We noticed you are from the US. Visit your local site for regional offers and live support.