Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pocket Conductivity Testers - Discontinued

CDH-7X

Economical Pocket Conductivity Testers | CDH-7X

Economical Pocket Conductivity Testers

  • Measures MicroSeimens, MilliSiemens, PPT and PPM
  • Economical, Compact and Portable
  • Automatic Temperature Compensation

Description

The CDH-7X series has been discontinued. Please see the CDH-7021 as possible alternative or contact our Flow Engineering department.

Pocket-sized, digital conductivity meter offers a variety of measuring ranges in one model. Ideal for quick field checks of water-based solutions, the CDH-7X combines the measuring sensor and meter in one compact, pocket-size package. It measures ranges of 0 to 199 µS/cm, 0.0 to 1.99 mS/cm, 0.0 to 19.9 mS/cm, 0 to 199 ppm, 0.0 to 1.99 ppt and 0.0 to 19.9 ppt, with ATC 0 to 70°C (32 to 158°F).

SPECIFICATIONS
Range:
Conductivity: 0 to 199 µS/cm, .0 to 1.99 mS/cm, 0.0 to 19.9 mS/cm
TDS: 0 to 199 ppm, .0 to 1.99 ppt, 0.0 to 19.9 ppt
Resolution: 1 µS/cm or ppm, .01 mS/cm or ppt, .1 mS/cm or ppt
Accuracy: ±2% of full scale (±4 µS/cm or ppm, ±.04 mS/cm or ppt, ±.4 mS/cm or ppt)
Electrodes: 550 Stainless Steel
Operating Temperature: 0 to 70°C (32 to 158°F), Automatic Temperature Compensation uses a precision temperature sensor with 2% per °C temperature coefficient; readings are referenced to 25°C (77°F)
Display: 2 1 /2 -digit LCD, 12.7 mm (0.5") high
Battery: three 1.55 V (included)
Battery Life: 50 hours continuous
Dimensions: 152 H x 43 W x 23 D mm (6 x 1.7 x 0.9")
Weight: 113 g (4 oz)

Please download the PDF file below for full product specifications
All amounts shown in AUD
Note: Includes batteries and operator’s manual.
Ordering Example: (1) CDH-7X pocket conductivity tester, AUD197.00
We noticed you are from the US. Visit your local site for regional offers and live support.