Description
The CDTX1200 series has been discontinued. Please see the CDTX-111/ CDTX-112 as a possible alternative or contact our Flow Engineering department.Model No. | Range | Description |
CDTX1201 | 0.0 - 199.9 mS/cm | Conductivity Transmitter |
CDTX1201-D | 0.0 - 199.9 mS/cm | Conductivity Transmitter with Display |
CDTX1202 | 0.0 - 19.99 mS/cm | Conductivity Transmitter |
CDTX1202-D | 0.0 - 19.99 mS/cm | Conductivity Transmitter with Display |
CDTX1203 | 0.0 - 1999 µS/cm | Conductivity Transmitter |
CDTX1203-D | 0.0 - 1999 µS/cm | Conductivity Transmitter with Display |
CDTX1204 | 0.0 - 199.9 µS/cm | Conductivity Transmitter |
CDTX1204-D | 0.0 - 199.9 µS/cm | Conductivity Transmitter with Display |
CDE-1201 | — | In-Line 1" NPT Polypropylene Conductivity Probe |
CDE-1202 | — | Submersible Platinum Conductivity Probe |
CDS-450 | — | 450 microSiemen Conductivity Standard, 1 QT |
CDS-1500 | — | 1500 microSiemen Conductivity Standard, 1 QT |
CDS-4500 | — | 4500 microSiemen Conductivity Standard, 1 QT |
PHA-50 | — | Loop Isolator |