Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

10 and 20 Channel Counter/Timer Boards

CIO-CTR10HD & CIO-CTR20HD

10 and 20 Channel Counter/Timer Boards | CIO-CTR10HD & CIO-CTR20HD

10 and 20 Channel Counter/Timer Boards

  • 10 or 20 Independent 16-bit 9513 Counters
  • Counts Frequencies up to 7 MHz
  • Event Counting
  • Pulse and Frequency Measurement
  • Generate Frequencies with Complex Duty Cycles

Description

CIO-CTR10HD & CIO-CTR20HD are high performance AMD9513 based counter/timer boards utilized in IBM PC compatible computers with ISA expansion slots. Each AMD9513 provides five counters with 16-bit (65,536 counts) registers. The 9513 is an extremely powerful and flexible component which is software programmable for event counting, pulse and frequency measurement, alarm comparator and other input functions. As an output device the 9513 can generate frequencies with complex duty cycles and provide one-shot and continuous outputs. The CIO-CTR10 contains two AMD9513 chips and the CIO-CTR20HD contains four AMD9513 chips.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CIO-SCB-50
Consult Sales  
Availability: 
 
 
50 conductor, shielded signal connection box
  
CIO-CTR10HD
Consult Sales  
Availability: 
 
 
10-channel 16-Bit Counter/Timer board, requires terminal panel and cable
  
CIO-CTR20HD
Consult Sales  
Availability: 
 
 
20-channel 16-Bit Counter/Timer board, requires two terminal panels and two cables
  
CIO-TERM100
Consult Sales  
Availability: 
 
 
16"x4" screw terminal board with prototype area, requires one C50FF-2 cable
  
CIO-MINI50
AUD241.00
Availability: 1 week
 
4"x4" screw terminal board contains 50 screw terminals and one 50-pin connector, requires one C50FF-2 cable
Click to expand/minimize a list of what others bought with theC50FF-2
C50FF-2
Consult Sales  
Availability: 
 
 
Connection cable, 2 ft.
Click to expand/minimize a list of what others bought with theUNIV-DRVR
UNIV-DRVR
Consult Sales  
Availability: 
 
 
Universal Driver Library
Click to expand/minimize a list of what others bought with theCIO-LABVIEW-DRVR
CIO-LABVIEW-DRVR
Consult Sales  
Availability: 
 
 
LabVIEW Driver Software
All amounts shown in AUD
Note: Each CIO-CTR board includes test and configuration software and a user's manual.

Product Manuals:

Download CIO-CTR10HD
Download OMG-ULTRACOMM422 - Automatic Four Port ISA RS-422/485 Interface Board
Download OMG-VERSACOMM4-EX - Four Port ISA RS-232 Interface Board

Software:

Download Instacal setup software (Windows 95/98/NT))
Download HH309 Software
We noticed you are from the US. Visit your local site for regional offers and live support.