Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

32-Channel AD592 Sensor Temperature Measurement Board

CIO-DAS-TEMP

32-Channel AD592 Sensor Temperature Measurement Board | CIO-DAS-TEMP

32-Channel AD592 Sensor Temperature Measurement Board

CE
  • Connect up to 32 AD592 Temperature Sensors
  • 0.015°C Resolution Max
  • 0.1°C Accuracy
  • Up to 200 Samples Per Second
  • Extremely Noise Immune Current Source Sensors

Description

The CIO-DAS-TEMP is a temperature, measurement board designed for use with the AD592 semiconductor temperature sensor. The AD592 is a current output device, and the on-board signal conditioning is optimized for the output from that sensor. A voltage-to- frequency converter translates the reading from the sensor into a value proportional to temperature. Software functions in the Universal Library convert the proportional value into a temperature reading on which you can base a control system, or simply log for later analysis.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CIO-DAS-TEMP
Consult Sales  
Availability: 
 
 
32-channel AD592 temperature measurement board
Click to expand/minimize a list of what others bought with theOM-2628-C1
OM-2628-C1
AUD221.00
Availability: 1 week
 
1 1/2 long x 1/4" diameter AD592 temperature probe with 36-inch leads
  
OM-2628-C6
AUD215.00
Availability: 7 weeks
 
6 long x 1/4" diameter AD592 temperature probe with 36-inch leads
Click to expand/minimize a list of what others bought with theCIO-MINI37
CIO-MINI37
AUD255.00
Availability: 1 week
 
Screw terminal board, 4 x 4" all signals from one 37 D connector
Click to expand/minimize a list of what others bought with theC37FF-2
C37FF-2
Consult Sales  
Availability: 
 
 
2-foot ribbon cable, 37-pin, female connectors
All amounts shown in AUD
Note: Comes with operator’s manual, test and set-up software and logging and measuring program.
We noticed you are from the US. Visit your local site for regional offers and live support.