Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1 MHz 8-Channel 12- or 16-Bit Analog Input Card and MEGA-FIFO 128 Million Sample Buffer

CIO-DAS16-M1 Series

1 MHz 8-Channel 12- or 16-Bit Analog Input Card and MEGA-FIFO 128 Million Sample Buffer | CIO-DAS16-M1 Series

CE
  • Blazing Fast Analog Input of 1 MHz Continuous to MEGA-FIFO with Sample Size Limited Only by the Size of Memory on the MEGA-FIFO Board
  • Pre-Trigger and Post-Trigger Buffers of Unlimited Size
  • Programmable 256-Step Channel/Gain Queue (12-Bit Version Only)
  • DT-CONNECT Interface for High Speed Direct Transfer of Analog Data to MEGA-FIFO, Array Processors and Other Accessories
  • 32 Digital I/O Lines (82C55)
  • DOS and Windows Support
  • LabVIEW Drivers Available

Description

The CIO-DAS16/M1, when combined with a MEGA-FIFO, can acquire sample sets of up to 128 million samples at full speed. The CIO-DAS16-M1 employs the DT-Connect and MEGA-FIFO sample buffer board to acquire huge sample sets, completely independent of PC bus rates or other simultaneous processes. High speeds are also possible and large sample sets can be processed directly to PC bus and PC memory because the CIO-DAS16/M1 uses a FIFO buffer and the REP-INSW command to transfer blocks at high speed into PC memory.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CIO-DAS16-M1
Consult Sales  
Availability: 
 
 
1 MHz 8-channel 12-bit analog input with programmable gain queue, 32 digital I/O and 3 counter/timers
  
CIO-DAS16-M1-16
Consult Sales  
Availability: 
 
 
1 MHz 8-channel 16-bit analog input with programmable gain queue, 32 digital I/O and 9 counter/timers
  
MEGA-FIFO
Consult Sales  
Availability: 
 
 
128 million sample buffer for CIO-DAS16-M1 series acquisition boards, or any DT-Connect equipped boards (includes cable that connects to DT-Connect boards) (does not include memory)
Click to expand/minimize a list of what others bought with theC37FF-2
C37FF-2
Consult Sales  
Availability: 
 
 
2-foot, 37-pin analog input cable for CIO-DAS16-M1 boards
Click to expand/minimize a list of what others bought with theCIO-MINI37
CIO-MINI37
AUD255.00
Availability: 1 week
 
Screw terminal panel, 4 x 4" (102 x 102 mm) for connecting inputs to CIO-DAS16-M1 boards (requires cable)
  
CIO-TERMINAL
Consult Sales  
Availability: 
 
 
Screw terminal panel, 16 x 4" (406 x 102 mm) with prototype area (requires cable)
Click to expand/minimize a list of what others bought with theUNIV-DRVR
UNIV-DRVR
Consult Sales  
Availability: 
 
 
Universal Software Library (DOS, Windows 3.1, Windows 95, Windows 98 and Windows NT)
Click to expand/minimize a list of what others bought with theCIO-LABVIEW-DRVR
CIO-LABVIEW-DRVR
Consult Sales  
Availability: 
 
 
LabVIEW driver
All amounts shown in AUD
Note: CIO-DAS16 Series comes with a complete operator’s manual and InstaCal software.
We noticed you are from the US. Visit your local site for regional offers and live support.