Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

24 Channel Digital I/O and Counter Timer Board

CIO-DIO24/CTR3

24 Channel Digital I/O and Counter Timer Board | CIO-DIO24/CTR3

24 Channel Digital I/O and Counter Timer Board

  • Three 16-Bit Counters
  • 24 Lines of Digital I/O
  • 10 MHz Oscillator On-Board
  • Internal Jumpers for Counter Chaining

Description

The CIO-DIO24/CTR3 combines digital input/output and counters on one board. It has the digital lines common to the PIO-12, PIO-24 and CIO-DIO24 boards, and is also connector compatible with them. In addition, three 16-bit counters allow frequency measurement or event counting, such as monitoring the number of times a door opens or items passing on a conveyor belt. The CIO-DIO24/CTR3 is very easy to program from any language that supports writing to and reading from I/O ports. Two chips control the board functions. An 8255 chip contains the 24 lines of digital I/O and an 8254 chip contains the 3 16-bit counters. The connector carries 24 digital I/O lines plus the counter inputs and outputs. The 8255 digital I/O chip has 24 I/O lines. The chip is configured as three ports. Two ports, A and B, are 8-bits wide. Port C may be an 8-bit port or two 4-bit ports. Individual ports may be configured as input or output, and are written to or read from as a unit. Counter inputs, gates and outputs may be controlled or chained at the connector, or inboard on a counter chaining jumper.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CIO-DIO24/CTR3
Consult Sales  
Availability: 
 
 
Digital I/O and counter board
  
CIO-TERMINAL
Consult Sales  
Availability: 
 
 
16" x 4" screw terminal board with prototype area, requires C50FF-2 cable
Click to expand/minimize a list of what others bought with theCIO-MINI37
CIO-MINI37
AUD255.00
Availability: 1 week
 
4" x 4" screw terminal board, requires C50FF-2 cable
Click to expand/minimize a list of what others bought with theC37FF-2
C37FF-2
Consult Sales  
Availability: 
 
 
Connection cable, 2 ft
Click to expand/minimize a list of what others bought with theUNIV-DRVR
UNIV-DRVR
Consult Sales  
Availability: 
 
 
Universal Driver Library for DOS and Windows
Click to expand/minimize a list of what others bought with theCIO-LABVIEW-DRVR
CIO-LABVIEW-DRVR
Consult Sales  
Availability: 
 
 
LabVIEW Driver
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.