Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

16-Channel RTD Multiplexer for CIO SeriesPlug-In Cards

CIO-EXP-RTD16 Series

16-Channel RTD Multiplexer for CIO SeriesPlug-In Cards | CIO-EXP-RTD16 Series

16-Channel RTD Multiplexer for CIO SeriesPlug-In Cards

CE
  • Multiplex up to 256 RTD Inputs
  • 2- , 3- or 4-Wire RTD Support
  • On Board Excitation Current

Description

The CIO-EXP-RTD16 multiplexer and signal conditioner expands the total number of analog input channels of any CIO Series A/D board up to 256 channels, and is specifically designed for Resistance Temperature Devices (RTD’s). Each CIO-EXP-RTD16 will accept 16 RTD inputs, and is multiplexed into one of the CIO-DAS800/08 (expands up to 128 inputs) or CIO-DAS1600/ 1400/16 (expands up to 256 inputs) A/D board's analog input channels.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CIO-EXP-RTD16
Consult Sales  
Availability: 
 
 
16-channel RTD multiplexer board
  
CIO-EXP-RTD16/DST
Consult Sales  
Availability: 
 
 
16-channel RTD multiplexer board with detachable screw terminals
Click to expand/minimize a list of what others bought with theC37FF-2
C37FF-2
Consult Sales  
Availability: 
 
 
2' flat ribbon cable for connecting CIO-EXP-RTD16 to CIO-DAS800/08 series input cards
Click to expand/minimize a list of what others bought with theC37FFS-5
C37FFS-5
AUD113.43
Availability: 1 week
 
5' shielded cable for connecting CIO-EXP-RTD16 to CIO-DAS800/08 series interface cards
  
C-EXP2DAS16-10
Consult Sales  
Availability: 
 
 
10' cable for connecting CIO-EXP-RTD16 to CIO-DAS1600/1400/16 series interface cards
  
CIO-TERMINAL
Consult Sales  
Availability: 
 
 
Screw terminal panel, 16 x 4" (406 x 102 mm) with protype area
All amounts shown in AUD
Note: The CIO-EXP-RTD16 series comes with a complete user’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.