Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Watt Density Cartridge Heaters with Incoloy® Sheath ⅝" (1.59 cm) Nominal Diameter

CIR Series ? inch

High Watt Density Cartridge Heaters Incoloy Sheath  5/8

AUD143.00 CIR-4020/240V

  • Reliable, Premium Quality
  • Rugged - Shock and Vibration Resistant
  • U.L. Component Recognized
  • CSA Certified
  • Up to 1400°F (760°C) Working Temperature
  • Incoloy 800 Sheath Material
  • Lengths from 1¼" to 36" (3 to 91 cm)
  • 120 Vac and 240 Vac Models - 480V Capability
Cartridge Heaters - View related products

Description

OMEGALUX™ CIR Series High Watt density cartridge heaters are manufactured to the highest industry standards using only premium materials. CIR Incoloy sheathed cartridge heaters can operate at working temperatures up to 1400°F (760°C) with sheath temperatures up to 1600°F (870°C). They have excellent corrosion resistance and are especially well suited for use in applications involving molds, dies, platens, hot plates, and sealing operations.

⅝" Nominal Diameter CIR Series, Actual Diameter & Tolerance: 0.621" ±0.002" (15.773 mm) "
Shth.
Lgth. in(cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
Shth.
Lgth. in(cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
Shth.
Lgth. in(cm)
Watt W/in2 Model No. Wt.
lbs. (kg)
1 ¼ (3)5034CIR-4011/120V.10(.05)5(13)25028CIR-4056/*.32(.14)10 ¾ (27)50025CIR-4107/*.68(.31)
1 ¼ (3)200135CIR-4012/120V.10(.05)5(13)50057CIR-4051/*.32(.14)10 ¾ (27)170085CIR-4105/*.68(.31)
1 ¼ (3)250169CIR-4013/120V.10(.05)5(13)75085CIR-4050/*.32(.14)12 (30)500224CIR-4125/*.75(.34)
1 ½ (4)10051CIR-4016/*.10(.05)5(13)1000114CIR-4052/*.33(.15)12 (30)90040CIR-4129/240V.75(.34)
1 ½ (4)200101CIR-4015/*.10(.05)5(13)1300148CIR-4053/240V.32(.07)12 (30)100045CIR-4120/240V.75(.34)
1 ½ (4)250126CIR-4017/*.10(.05)5 ⅜ (14)28530CIR-4055/*.34(.07)12 (30)150067CIR-4121/240V.75(.34)
2 (5)10034CIR-40201/120V.13(.06)5 ⅜ (14)80084CIR-4054/*.34(.07)12 (30)200089CIR-4122/240V.75(.34)
2 (5)20068CIR-4020/*.13(.06)6 (15)30028CIR-4067/*.34(.07)12 ⅞ (33)55023CIR-4128/240V.81(.36)
2 (5)300103CIR-4021/*.13(.06)6 (15)50047CIR-4061/*.38(.17)14 (36)3700139CIR-4140/240V.88(.40)
2 (5)500171CIR-4022/*.13(.06)6 (15)75070CIR-4063/240V.38(.17)15 (38)60021CIR-4151/240V.95(.43)
2 ¼ (6)10029CIR-4023/120V.15(.07)6 (15)100093CIR-4060/*.38(.17)15 (38)75027CIR-4153/240V.95(.43)
2 1¼ (6)25072CIR-4028/*.15(.07)6 (15)1500140CIR-4062/*.38(.17)15 (38)150053CIR-4152/240V.95(.43)
2 ¼ (6)350102CIR-4029/*.15(.07)6 1/2 (17)35030CIR-4066/*.41(.18)15 (38)240085CIR-4150/240V.95(.43)
2 3/8 (6)12534CIR-4025/*.15(.07)6 ½ (17)50043CIR-4068/*.41(.18)15 (38)4000140CIR-4154/240V.95(.43)
2 ⅜ (6)15041CIR-4026/*.15(.07)6 ½ (17)100085CIR-4065/*.41(.18)16 (38)250082CIR-4160/240V1.02(.45)
2 ⅜ (6)18049CIR-4027/*.15(.07)7 (18)50039CIR-4072/*.45(.20)16 (38)4500148CIR-4167/240V1.02(.45)
2 ⅜ (6)28077CIR-4024/*.15(.07)7 (18)100079CIR-4070/240V.45(.20)18 (46)150044CIR-4180/240V1.18(.5)
3 (8)15031CIR-4035/120V.20(.09)7 (18)1500118CIR-4071/240V.45(.20)18 (46)260076CIR-4181/240V1.18(.5)
3 (8)25051CIR-4031/*.20(.09)8 (20)40027CIR-4081/240V.50(.22)18 (46)300088CIR-4182/240V1.18(.5)
3 (8)40082CIR-4032/*.20(.09)8 (20)50034CIR-4085/*.50(.22)18 (46)4700138CIR-4184/240V1.18(.5)
3 (8)500103CIR-4030/*.20(.09)8 (20)75051CIR-4082/240V.50(.22)20 (51)150040CIR-4200/240V1.26(.5)
3 (8)600123CIR-4033/240V.20(.09)8 (20)85058CIR-4088/240V.50(.22)20 (51)350092CIR-4203/240V1.26(.6)
3 (8)750154CIR-4034/240V.20(.09)8 (20)100068CIR-4083/240V.50(.22)20 (51)4700123CIR-4205/240V1.26(.6)
3 ¾ (10)24038CIR-4038/*.20(.09)8 (20)120082CIR-4080/*.50(.22)21 (53)280070CIR-4210/240V1.32(.6)
3 ¾ (10)52583CIR-4037/*.20(.09)8 (20)1500103CIR-4084/240V.50(.22)24 (61)120026CIR-4241/240V1.51(.7)
4 (10)25037CIR-4044/*.26(.11)8 (20)2000137CIR-40801/240V.50(.22)24 (61)200044CIR-4242/240V1.51(.7)
4 (10)40058CIR-4045/*.26(.11)8 ¾ (22)45027CIR-4087/240V.50(.22)24 (61)300065CIR-4240/240V1.51(.7)
4 (10)50073CIR-4041/*.26(.11)10 (25)50027CIR-4103/*.64(.3)24 (61)2700102CIR-4243/240V1.51(.7)
4 (10)60088CIR-4046/240V.26(.11)10 (25)75040CIR-4104/240V.64(.3)36 (91)300044CIR-4361/240V2.27(1)
4 (10)750110CIR-4040/*.26(.11)10 (25)100054CIR-4100/240V.64(.3)36 (91)350051CIR-4360/240V2.27(1)
4 (10)1000147CIR-4042/240V.26(.11)10 (25)150081CIR-4101/240V.64(.3)     
4 ⅜ (11)24032CIR-4043/*.28(.13)10 (25)2000108CIR-4102/240V.64(.3)     
*Designate voltage, insert 120V for 120 Vac or 240V for 240 Vac. † Consult Sales
Catalog numbers that contain -/120 or -/240 are only available in that voltage.
Note: CIR Series cartridge heaters use high temperature mica Fiberglas® insulated stranded lead wire [up to 842ºF (450ºC)]. Standard length 14"
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CIR-4016/240V
AUD135.00
Availability: 7 weeks
 
5/8" diameter cartridge heater, 240 Vac, 100 Watts, 1 1/2" Sheath Length
CIR-4026/120V
AUD148.00
Availability: 6 weeks
 
5/8" diameter cartridge heater, 120 Vac, 150 Watts, 2 3/8" Sheath Length
CIR-4030/120V
AUD162.00
Availability: 6 weeks
 
5/8" diameter cartridge heater, 120 Vac, 500 Watts, 3" Sheath Length
CIR-4037/240V
AUD171.00
Availability: 6 weeks
 
5/8" diameter cartridge heater, 240 Vac, 525 Watts, 3 3/4" Sheath Length
CIR-4038/120V
AUD175.00
Availability: 6 weeks
 
5/8" diameter cartridge heater, 120 Vac, 240 Watts, 3 3/4" Sheath Length
CIR-4066/120V
AUD223.00
Availability: 6 weeks
 
5/8" diameter cartridge heater, 120 Vac, 350 Watts, 6 1/2" Sheath Length

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Ordering Example: (1) CIR-4020/240V 5/8 inch diameter, AUD143.00
We noticed you are from the US. Visit your local site for regional offers and live support.