Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued Compact Steam Boiler

CMB Series

Compact Steam Boiler | CMB Series

Compact Steam Boiler

  • Steam Pressures to 90 psig
  • Steam Capacity (9 - 45 Lbs/Hr @ 0 - 90 psig)
  • 3 - 15 kW (10 - 51 Mbh)
  • 120, 208, 240 and 480 Volt, 1 & 3 Phase
  • ASME Section I Pressure Vessel Carbon Steel Code “M” (100 psig)
  • 0.430" Dia. Copper Sheath Heating Elements with Run Dry Protection
  • Automatic Mechanical Float Valve Water Feeder with Inlet Check Valve3
  • Electronic Low Water Cutoff (Single Probe)
  • Water Level Sight Glass and Blow Down Drain Valve
  • Pressure Gauge (0 - 160 psig)
  • ASME Safety Relief Valve

Description

APPLICATIONSCMB Low Pressure Steam Generator — Delivers 9 to 45 lbs. of steam per hour at 0 - 90 psig, and is used in many manufacturing processes. The CMB’s small size and small capacity make it an ideal “point of use” steam source in industrial plants, computer rooms, laboratories, hospitals, jewelry stores, steam rooms and other spot heating applications. The CMB is also ideal for stand-by operations which require small amounts of steam or humidification during off season periods when the main plant boiler may be shut down.

All CMB steam generators are inspected to rigid quality standards. They are factory tested under operating conditions and are ready to operate. Please review product specs for complete details!


Dimensions in inches
Example of One Model
Part Number/ Desc.
Qty
Description
CMB-12/208/3P
Consult Sales  
Availability: 
 
 
Compact Steam Boiler, 208V, 3Phase

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: 1.) At 212°F with 50°F feed water. 2.) Other voltages are available. 3.) For proper operation, the automatic water feed control unit requires a water supply pressure of 10 psig greater than the operating pressure of the steam generator.
We noticed you are from the US. Visit your local site for regional offers and live support.