Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Microprocessor-Based Temperature/Relative Humidity Recorder - Discontinued

CT485RS
Recorder | CT485RS <font color=

Recorder

CE
  • Available in Computer Room White or Charcoal Gray
  • Versatile Remote Mounting Sensor
  • Convenient Front Panel Programming
  • 200 mm (8") Chart for 1, 7, or 32-Day Recording
  • Fully Electronic Microprocessor Control
  • Benchtop or Wall Mounted
  • Alarm Contact Standard
  • Sensors Not Recommended for Use in a Corrosive Environment
  • Companion Pressure & pH Recorder Available

Description

The CT485RS has been discontinued. Please see the CTXL as a possible substitute or contact our Temperature department.

The new Model CT485B completely self-contained temperature/ relative humidity recorder is microprocessor based to accurately measure, indicate and record temperature and relative humidity. This rugged unit comes standard with alarms. They contain a single, integral relay contact which closes in response to an alarm condition. Simultaneous high and low alarm points for temperature and relative humidity are user selectable. When the current conditions exceed any of the preset values, the 2 Amp relay contact closes and an audible alarm sounds. Flipping open a hinged front panel door permits access to the power switch and controlling functions of the recorder. The door comes with a locking mechanism. The user may select 1, 7 or 32 day operation, program the instrument to record in °C or °F, and access alarm and calibration controls or max/min functions. A separate 3-position switch next to the digital display selects a °C,°F or %RH readout. The chart drive is stepper controlled for precision, and a unique magnetic retaining knob eliminates the possibility of paper tear. Calibration of alarm models is digital, and a user may make calibration adjustments in the field using the convenient panel pushbuttons. An optional calibration lockout cover prevents unauthorized changing of calibration codes. A stabilizing arm provides added stability for benchtop use. The arm conveniently rotates under the unit for wall mounting. Recessed rear mounting slots and a wall template enable easy wall mounting. A decorative cover for the stabilizing arm is supplied for wall mount use. A standard 110 Vac power adaptor is supplied for continuous long-term operation, along with four D-cell batteries for backup power or field use. Each unit includes 6 feet of cable for remotely mounting the sensor. A sensor holder clip is provided. Units come standard with two chart light bulbs. When using the ac power adaptor, these bulbs provide easy viewing of the chart in dimly lit conditions. A switch is provided to allow the chart lights to be turned on or off.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCT485B-110V-G-AL
CT485B-110V-G-AL
Consult Sales  
Availability: 
 
 
Temperature/Humidity recorder with gray case, 110 Vac power adaptor and alarm relays
Click to expand/minimize a list of what others bought with theCT485B-110V-W-AL
CT485B-110V-W-AL
Consult Sales  
Availability: 
 
 
Temperature/Humidity recorder with white case, 110 Vac power adaptor and alarm relays
  
CT485B-220V-G-AL
Consult Sales  
Availability: 
 
 
Temperature/Humidity recorder with gray case, 220 Vac power adaptor and alarm relays
  
CT485B-220V-W-AL
Consult Sales  
Availability: 
 
 
Temperature/Humidity recorder with white case, 220 Vac power adaptor and alarm relays
Click to expand/minimize a list of what others bought with theCT485-PS
CT485-PS
AUD47.07
Availability: 1 week
 
Replacement pen set, 1 red and 1 blue
Click to expand/minimize a list of what others bought with theCT485-PS-6
CT485-PS-6
AUD115.60
Availability: 2 weeks
 
Replacement pen set, 6 red and 6 blue
Click to expand/minimize a list of what others bought with theCT485-CDF
CT485-CDF
AUD79.32
Availability: 1 week
 
100 replacement charts with 1 day rotation and Farenheit temperature scale
Click to expand/minimize a list of what others bought with theCT485-CDC
CT485-CDC
AUD75.54
Availability: 2 weeks
 
100 replacement charts with 1 day rotation and Centigrade temperature scale
Click to expand/minimize a list of what others bought with theCT485-CWF
CT485-CWF
AUD75.54
Availability: 1 week
 
100 replacement charts with 7 day rotation and Farenheit temperature scale
Click to expand/minimize a list of what others bought with theCT485-CWC
CT485-CWC
AUD71.50
Availability: 1 week
 
100 replacement charts with 7 day rotation and Centigrade temperature scale
Click to expand/minimize a list of what others bought with theCT485-CMF
CT485-CMF
AUD75.54
Availability: 1 week
 
100 replacement charts with 32 day rotation and Farenheit temperature scale
Click to expand/minimize a list of what others bought with theCT485-CMC
CT485-CMC
AUD71.50
Availability: 1 week
 
100 replacement charts with 32 day rotation and Centigrade temperature scale
  
CT485-CDF-6
Consult Sales  
Availability: 
 
 
600 replacement charts with 1 day rotation and Farenheit temperature scale
  
CT485-CDC-6
Consult Sales  
Availability: 
 
 
600 replacement charts with 1 day rotation and Centigrade temperature scale
Click to expand/minimize a list of what others bought with theCT485-CWF-6
CT485-CWF-6
Consult Sales  
Availability: 
 
 
600 replacement charts with 7 day rotation and Farenheit temperature scale
Click to expand/minimize a list of what others bought with theCT485-CWC-6
CT485-CWC-6
Consult Sales  
Availability: 
 
 
600 replacement charts with 7 day rotation and Centigrade temperature scale
  
CT485-CMF-6
Consult Sales  
Availability: 
 
 
600 replacement charts with 32 day rotation and Farenheit temperature scale
  
CT485-CMC-6
Consult Sales  
Availability: 
 
 
600 replacement charts with 32 day rotation and Centigrade temperature scale
All amounts shown in AUD
Note: Each CT485B comes with 2 sets of pens, 120 assorted double sided charts, 6' remote sensor cable, wall mounting kit, Cal-Lock kit, batteries, AC adaptor and complete operators manual.
We noticed you are from the US. Visit your local site for regional offers and live support.