Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pressure/Temperature Recorders with Large 8" (200MM) Diameter Charts Discontinued (Replaced by CTXL)

CT585B

Pressure/Temperature Recorders with Large 8

CE

Description

The CT585 is NO LONGER AVAILABLE, Please review our LATEST CTXL SUPERECORDER(tm)

The CT585B sets a new standard in temperature and pressure measurement. This completely self-contained recorder is microprocessor-based for accurate indication of temperature and pressure, along with the current time and storage of peak values (max. and min.). Each function of the recorder is easily accessible from the front panel. The user may select 1, 7 or 32-day operation on the large, 200 mm (8") chart, and may program the digital display for psig, °C or °F indication.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CT585B-110V-W-AL
Consult Sales  
Availability: 
 
 
White recorder with alarms, 110 Vac power
CT585-PS
AUD22.75
Availability: 1 week
 
Red (temp) and green (pressure) pen set
CT585-PS-6
Consult Sales  
Availability: 
 
 
Package of six (6) pen sets
CT585-CSP
Consult Sales  
Availability: 
 
 
120 charts (printed on both sides), 20 of each combination of temperature scale and days of recording
CT585-CDF
AUD73.00
Availability: 12 weeks
 
200 charts (100 sheets printed on both sides) with 1-day recording and °F temperature
CT585-CDC
AUD73.00
Availability: 12 weeks
 
200 charts (100 sheets printed on both sides) with 1-day recording and °C temperature
CT585-CWC
AUD73.00
Availability: 12 weeks
 
200 charts (100 sheets printed on both sides) with 7-day recording and °C temperature
CT585-CMF
AUD73.00
Availability: 12 weeks
 
200 charts (100 sheets printed on both sides) with 32-day recording and °F temperature
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Days of Recording select from:
D for One-day recording
W for Seven-day recording
M for Thirty two-day recording

(2) Temperature Range select from:
C for °C temperature
F for °F temperature
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.