Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

16-Bit Analog Input PCMCIA Card
Discontinued Product

DAQP-16A

16-Bit Analog Input PCMCIA Card 
Discontinued Product | DAQP-16A

16-Bit Analog Input PCMCIA Card  Discontinued Product

  • 16-Bit Resolution
  • 8 Differential or 16 Single-Ended Analog Inputs
  • Data FIFO of 512 Samples
  • Sampling Rate From 0.01 Hz to 50 kHz
  • Four Digital Input/Output Channels
  • Flexible Trigger Mode (Internal/External, One-Shot/Continuous, Rising/Falling Edge)

Description

The DAQP-16A is no longer available. Please see the INET-100 as a possible alternative or contact our Data Acquisition department.

The DAQP-16A is a PCMCIA Type II data acquisition adapter with eight differential or 16 single-ended analog input channels. The bipolar input range of the DAQP-16A extends from ±1.25 (gain of 8) to ±10V (gain =1). The programmable gains are in the steps of 1, 2, 4 and 8. The DAQP-16A supports sampling rates up to 50 KHz at 16- bit resolution. Equipped with a data FIFO of 512 samples, the DAQP-16A can achieve full speed data acquisition under various operating platforms, including Microsoft DOS and Windows. It also has a scan FIFO of 512 points that supports full speed, random order channel scanning and gain selection for all the input channels. The DAQP-16A has a pacer clock of 24-bit and a programmable divided by eight or by 64 prescaler. The 24-bit pacer clock can also be used with an external clock source. With the 10 MHz internal clock source, the pacer clock can generate accurate sampling rates from 0.01 Hz to 50 kHz. The DAQP-16A also has four digital input and four digital output channels, each of which are TTL compatible and may be used for control or monitoring in addition to analog data acquisition. The DAQP-16A is supplied with DaqEZ software. DaqEZ is a Windows application which provides real-time data display and datalogging to disk. Also supplied are software drivers. The software drivers provide support for various programming languages such as Microsoft C/C++, Borland C/C++, QuickBasic, and Turbo Pascal. A Dynamic Link Library (DLL) is provided for all kinds of programming languages under Microsoft Windows. An optional Visual Basic Controls (VBX) is also available. For turn-key operation, the DAQP-16A is also compatible with Dasylab. A client software driver is provided to configure the DAQP-16A. The DAQP-16A client software driver is compatible with PCMCIA Card Services Specification 2.1. A separate enabler program is provided for the configuration of the DAQP-16A for those who wish to run the card without card and socket services installed.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DAQP-16A
Consult Sales  
Availability: 
 
 
16 bit analog input PCMCIA card
UIO-37
Consult Sales  
Availability: 
 
 
Terminal strip
All amounts shown in AUD
Note: Comes with complete operator’s manual, cable, DaqEZ and driver software on CD ROM.

Product Manuals:

Download Daqdrive software manual
Download Daqdrive Supplemental manual

Software:

Download Daqsuite Software (includes drivers for DOS, Windows 3.1 and Windows 95 and DAQEZ application)
Download DAQP PCMCIA Configuration Software
We noticed you are from the US. Visit your local site for regional offers and live support.