Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Relative Density and Concentration Tester  - Discontinued

DBC81 and DBC83

Relative Density and Concentration Tester | DBC81 and DBC83

Relative Density and Concentration Tester

CE
  • High and Low Set Limits with Buzzer
  • Samples as Small as 50 cc
  • Easy to Use
Lab Scales and Balances - View related products

Description

The DCB80 series has been discontinued. Please contact our Flow Engineering department.

The DCB80 Series relative density and concentration tester is based on the buoyancy method of Archimedean principal. Tests are in accordance with GB/T13531, T5526, T5009, ASTM, JIS and ISO standards. These standards are widely used in chemical, food, aquaculture and research laboratories. These meters can also show solution concentration directly according to the specific gravity of test solution.

Specifications
Power: 9 Vdc adaptor (included)
Dimensions: 18.5 W x 21 L x 7.5 cm H (7.3 x 8.3 x 3")
Weight: 1030 g (36.3 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DCB81
Consult Sales  
Availability: 
 
 
Bench top relative density/concentration tester 0.001 to 120g range
DCB83
Consult Sales  
Availability: 
 
 
Bench top relative density/concentration tester 0.01 to 300g range
All amounts shown in AUD
Note: Comes complete with weights, hook, 2 beakers, AC adaptor, thermometer and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.