Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Accuracy Digital Force and Torque Gages
Discontinued Product!

DFG41 Series

digital Force Gauges, Torque Gauges | DFG41 Series

digital Force Gauges, Torque Gauges

CE
  • User Selectable Units of Measure
  • High Accuracy ±0.1% of Full Scale with Internal Load Cells
  • Remote Sensor Model with 12 Load Cells and 5 Torque Sensors Available
  • NIST Calibration Certificate Included
  • Selectable Display Languages
  • Advanced Operating Modes with Statistical Calculations
  • Simple Operator Interface with Menu Prompts and Function Keys for Easy Use
  • RS232 and ±2 Vdc Analog Outputs Standard
  • Rechargeable Nickel Metal Hydride Batteries or Direct AC Operation with Universal Adaptor

Description

The DFG41 has been discontinued. Please see the DFG55 SERIES as a possible substitute or contact our Pressure department.
OMEGAs DFG41 Series offers the best price performance of any digital force gage available today. This compact, easy-to-use force gage is designed for basic and complex applications. Ideal for handheld or test stand applications, the DFG41 may be equipped with integral load cells or smart remote sensors for load or torque measurement. Measurement accuracy is better than 0.1% full scale with internal sensors or 0.25% with external sensors. A large, easy-to-read, high resolution dot matrix LCD supports a variety of standard gage functions including normal and peak readings, high/low limits, setpoints, pass/fail results, statistical results, load averaging, load comparisons, % and sharp break detection, load cell actuation and direction. Loads are displayed in ozf, gf, lbf, kgf and N units. The display can be inverted and displayed results may be "hidden" from the operator. The DFG41 gage comes standard with a carrying case, battery adaptor/charger, testing accessories and NIST Certificate of Calibration with data.

SPECIFICATIONS
Accuracy: ±0.1% FS with internal load cell (±0.25% with external sensors)
Display: High resolution, dot matrix LCD, 8 lines, 40 characters with adjustable contrast
Data Sampling Rate: 5000 Hz
Peak Capture Rate: 5000 Hz
Display Update Rate: User selectable 8 or 2 Hz
Operating Temperature: 4 to 38°C (40 to 100°F)
Temperature Effects: <0.03% FS per °C (0.015% per °F)
Relative Humidity: 20 to 80%
Overload Protection: 150% FS
Tare Capacity: 10% FS
Power: Rechargeable nickel metal hydride batteries or direct AC power using universal adaptor (both included)
Battery Life: Approximately 30 hours continuous use
Dimensions: 173 H x 73 W x 41 mm D (6.8 x 2.9 x 1.6")
Weight: 0.7 kg (1.5 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DFG41 with Internal Load Cells
DFG41-250G
Consult Sales  
Availability: 
 
 
250 gram digital force gauge with 0.05 gram resolution
DFG41-2
Consult Sales  
Availability: 
 
 
2 pound digital force gauge 0.0002 pound resolution
DFG41-10
Consult Sales  
Availability: 
 
 
10 pound digital force gauge 0.001 pound resolution
DFG41-25
Consult Sales  
Availability: 
 
 
25 pound digital force gauge 0.002 pound resolution
DFG41-50
Consult Sales  
Availability: 
 
 
50 pound digital force gauge 0.005 pound resolution
DFG41-100
Consult Sales  
Availability: 
 
 
100 pound digital force gauge 0.01 pound resolution
DFG41-200
Consult Sales  
Availability: 
 
 
200 pound digital force gauge 0.02 pound resolution
DFG41-500
Consult Sales  
Availability: 
 
 
500 pound digital force gauge 0.05 pound resolution
External Load Cells or Torque Sensors
DFG41-RS
Consult Sales  
Availability: 
 
 
DFG41 base unit for remote sensors. Requires 1 or more external sensors listed below
External Load Cells
DFG-LC-250G
Consult Sales  
Availability: 
 
 
250 gram external load cell with 0.05 gram resolution
DFG-LC-2
Consult Sales  
Availability: 
 
 
2 pound external load cell with 0.0002 lb resolution
DFG-LC-10
Consult Sales  
Availability: 
 
 
10 pound external load cell with 0.001 lb resolution
DFG-LC-25
Consult Sales  
Availability: 
 
 
25 pound external load cell with 0.002 lb resolution
DFG-LC-50
Consult Sales  
Availability: 
 
 
50 pound external load cell with 0.005 lb resolution
DFG-LC-100
Consult Sales  
Availability: 
 
 
100 pound external load cell with 0.01 lb resolution
DFG-LC-200
Consult Sales  
Availability: 
 
 
200 pound external load cell with 0.02 lb resolution
DFG-LC-500
Consult Sales  
Availability: 
 
 
500 pound external load cell with 0.05 lb resolution
DFG-LC-1K
Consult Sales  
Availability: 
 
 
1000 pound external load cell with 0.1 lb resolution
External Torque Sensors
DFG-TQ-3
Consult Sales  
Availability: 
 
 
External torque sensor with 3 in-lb range and 0.0005 in-lb resolution
DFG-TQ-12
Consult Sales  
Availability: 
 
 
External torque sensor with 12 in-lb range and 0.002 in-lb resolution
DFG-TQ-50
Consult Sales  
Availability: 
 
 
External torque sensor with 50 in-lb range and 0.005 in-lb resolution
DFG-TQ-100
Consult Sales  
Availability: 
 
 
External torque sensor with 100 in-lb range and 0.01 in-lb resolution
DFG-TQ-200
Consult Sales  
Availability: 
 
 
External torque sensor with 200 in-lb range and 0.02 in-lb resolution
Accessories
DFG-850-1
Consult Sales  
Availability: 
 
 
RS232 cable
All amounts shown in AUD
Note: Comes complete with hard carrying case, rechargeable batteries, universal battery eliminator, hook, flat tip, calibration certificate, and operator’s manual.
 
We noticed you are from the US. Visit your local site for regional offers and live support.