Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

DIRECTCONNECT Series Modular Mounting Stanchions Discontinued

DMEX Series

DIRECTCONNECT™ Series Modular Mounting Stanchions | DMEX Series

DIRECTCONNECT™ Series Modular Mounting Stanchions

  • Extruded Aluminum Beams with T-Slot Design for Quick Assembly
  • Three Sizes for Use with DIRECTCONNECT™ Base Slides and Thrusters
  • Gusset Kits Available to Quickly Connect Three Sizes of Mounting Stanchions
  • Nut Plate and Screw Kits for Mounting Slides and Thrusters
  • Straightness of 0.33 mm (0.013") per Foot and Flatness of 0.10 mm (0.004") per Inch of Width
  • Maximum Twist of 6.4 mm (0.25") per Foot
  • Stock Sizes for Immediately Delivery or Custom Lengths Available
  • Quickly Assembly to Lower Cost
  • Wire/Tube Clamps and Slot Covers for Neat and Clean Machine Design
  • Cross Section Width 38.1 to 152.4 mm (1.50 to 6.0") and Depth 19.1 to 76.2 mm (0.75 to 3.0")
  • Custom Lengths Available - Consult Automation Sales

Description

The DMEX Series Modular Stanchion components has been discontinued. We regret that we do not have a replacement for this series of products
DMEX Mounting Stanchion Components are pre-engineered modular units designed for a simple and sturdy solution for quick assembly of the DIRECTCONNECT™ series pneumatic linear thrister slides. Beams come in three sizes and are connected together at right angles using corner gussets, this design saves valuable design and assembly time. The smaller beams can be attached to the larger beams for additional configurations to fit any need.

The beams are extruded 6063-T6 Aluminum with a clear anodize finish and T-slots that correspond to the mounting patterns of the linear DLT and DLM slides. Gusset kits come with nut plates for easy assembly and the are wire/tube clamps for a neat and clean machine design.

A selection of stock lengths are available for immediate shipping and custom lengths can be ordered to meat your specific needs. Lengths are available up to 90 inches.

See Product Specs for Gussets and other stanchion accessories

SPECIFICATIONS
DMEX-08
Material: 6063-T6 aluminum
Finish: Clear anodize
Weight per/ft: 0.67 lb
Bar Length: 90" ±0.12"
Section Area: 0.60 sq in
Max Twist: 6.4 mm (0.25") per foot
Flatness: 0.10 mm (0.004") per inch of width
Straightness: 0.33 mm (0.013") per foot
Moment of Inertia X: 1.3 mm4 (0.0519"4)
Moment of Inertia Y: 5.32 mm4 (0.2096"4)

DMEX-16
Material: 6063-T6 aluminum
Finish: Clear anodize
Weight per/ft: 2.40 lb
Bar Length: 90" ±0.12"
Section Area: 2.05 sq in
Max Twist: 6.4 mm (0.25") per foot
Flatness: 0.10 mm (0.004") per inch of width
Straightness: 0.33 mm (0.013") per foot
Moment of Inertia X: 21 mm4 (0.8313"4)
Moment of Inertia Y: 83 mm4 (3.278"4)

DMEX-25
Material: 6063-T6 aluminum
Finish: Clear anodize
Weight per/ft: 7.34 lb
Bar Length: 90" ±0.12"
Section Area: 06.25 sq in
Max Twist: 6.4 mm (0.25") per foot
Flatness: 0.10 mm (0.004") per inch of width
Straightness: 0.33 mm (0.013") per foot
Moment of Inertia X: 320 mm4 (12.608"4)
Moment of Inertia Y: 1320 mm4 (52.614"4)


Dimensions




Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DMEX-08 SERIES
DMEX-08-6
Consult Sales  
Availability: 
 
 
152 mm (6") length of DMEX-08 in stock
DMEX-08-12
Consult Sales  
Availability: 
 
 
305 mm (12") length of DMEX-08 in stock
DMEX-08-18
Consult Sales  
Availability: 
 
 
457 mm (18") length of DMEX-08 in stock
DMGM-08
Consult Sales  
Availability: 
 
 
Gusset kit
DMSC-08
Consult Sales  
Availability: 
 
 
Slot cover [2.5 m (8') lengths] 1 pcs/ft of DMEX-08 or DMEX-16
DMEC-08
Consult Sales  
Availability: 
 
 
End caps with self tapping screws included
DMHC-001
Consult Sales  
Availability: 
 
 
Hose clamp kits for tubing/cabling for DMEX-08 or DMEX-16
DMEX-16 SERIES
DMEX-16-12
Consult Sales  
Availability: 
 
 
305 mm (12") length of DMEX-16 in stock
DMEX-16-18
Consult Sales  
Availability: 
 
 
457 mm (18") length of DMEX-16 in stock
DMEX-16-24
Consult Sales  
Availability: 
 
 
610 mm (24") length of DMEX-16 in stock
DMEX-16-36
Consult Sales  
Availability: 
 
 
914 mm (36") length of DMEX-16 in stock
DMGM-16
Consult Sales  
Availability: 
 
 
Gusset kit
DMSC-16
Consult Sales  
Availability: 
 
 
Slot cover [2.5 m (8') lengths] 1 pcs/ft of DMEX-08 or DMEX-16
DMEC-16
Consult Sales  
Availability: 
 
 
End caps with self tapping screws included
DMHC-001
Consult Sales  
Availability: 
 
 
Hose clamp kits for tubing/cabling for DMEX-08 or DMEX-16
DMHC-002
Consult Sales  
Availability: 
 
 
Hose clamp kits for tubing/cabling for DMEX-16 or DMEX-25
DMEX-25 SERIES
DMEX-25-18
Consult Sales  
Availability: 
 
 
457 mm (18") length of DMEX-25 in stock
DMEX-25-24
Consult Sales  
Availability: 
 
 
610 mm (24") length of DMEX-25 in stock
DMEX-25-36
Consult Sales  
Availability: 
 
 
914 mm (36") length of DMEX-25 in stock
DMEX-25-48
Consult Sales  
Availability: 
 
 
1219 mm (48") length of DMEX-25 in stock
DMGM-25
Consult Sales  
Availability: 
 
 
Gusset kit
DMSC-25
Consult Sales  
Availability: 
 
 
Slot cover [2.5 m (8') lengths] 1 pcs/ft of DMEX-08 or DMEX-16
DMEC-25
Consult Sales  
Availability: 
 
 
End caps with self tapping screws included
DMHC-002
Consult Sales  
Availability: 
 
 
Hose clamp kits for tubing/cabling for DMEX-25
ADDITIONAL MOUNTING COMPONENTS
DMEG-08
Consult Sales  
Availability: 
 
 
Base gusset for DMEX-08, no hardware included
DMEG-16
Consult Sales  
Availability: 
 
 
Base gusset for DMEX-16, no hardware included
DMEG-25
Consult Sales  
Availability: 
 
 
Base gusset for DMEX-25, no hardware included
DMNP-08
Consult Sales  
Availability: 
 
 
Nut plate for DMEX-08 or DMEX-16, screws not included
DMNP-16
Consult Sales  
Availability: 
 
 
Nut plate for DMEX-08, DMEX-16 or DMEX-25, screws not included
DMNP-25
Consult Sales  
Availability: 
 
 
Nut plate for DMEX-16 or DMEX-25, screws not included
DMTM-06
Consult Sales  
Availability: 
 
 
Thruster mounting kit for DLT-06M
DMTM-08
Consult Sales  
Availability: 
 
 
Thruster mounting kit for DLT-08M
DMTM-10
Consult Sales  
Availability: 
 
 
Thruster mounting kit for DLT-10M
DMTM-12
Consult Sales  
Availability: 
 
 
Thruster mounting kit for DLT-12M
DMTM-16
Consult Sales  
Availability: 
 
 
Thruster mounting kit for DLT-16M
All amounts shown in AUD
  
We noticed you are from the US. Visit your local site for regional offers and live support.