Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

***DISCONTINUED PRODUCT***

DOB-210 DOB-215

COMPACT DISSOLVED OXYGEN BENCHTOPS | DOB-210 DOB-215

COMPACT DISSOLVED OXYGEN BENCHTOPS

  • Compact Design
  • Easy to Use
  • Analog or Digital
  • Low Cost

Description

Whether monitoring a food process, a lake’s oxygen level, a fish tank, or the BOD of drinking water, OMEGA has a dissolved oxygen meter which will fit your application. All OMEGA dissolved oxygen meters combine accuracy with simplicity of operation and portability. All models feature a rugged, reliable, fast-response, and easy-to-maintain, replaceable, polarographic oxygen probe which fits standard BOD bottles. The DOB-210 analog meters display results between 0-120% saturation and 0-15 ppm (simultaneously) with accuracies of ±2% saturation and ±0.2 ppm, respectively. Temperature reading (switch to “Temp.” to display the sample temperature) is standard on all OMEGA oxygen meters. Similar in function and utility to the analog units, the DOB-210 digital dissolved oxygen meter features easy-to-read 3.5 digit LCD displays. Results are displayed over the 0 to 20 ppm range with ±0.1 ppm accuracy, and a sample temperature readout (0 to 50°C) mode.
Specifications
Readout: DOB-210: 15 cm (6") analog meter; DOB-215: 8 cm (3") digital LCD
Range: DOB-210: 0-15 ppm; DOB-215: 0-19.99 ppm
Accuracy: DOB-210: 0.1 ppm; DOB-215: 0.1 ppm
Saturation Range: DOB-210: 0-120%; DOB-215: NA
Saturation Accuracy: DOB-210: 1%; DOB-215: NA
Temperature Readout: 0-50°C
Electrode:
Polarographic Size: 13 H x 20 W x 13 cm D (5" x 8" x 5")
Weight: 1.2 kg (2.7 lbs)
Power: Eight 1.5 V AA batteries or optional wall plug adaptor
Battery Life: approx. 200 hrs
Shipping Weight: 1 kg (2 lb)
Probe Dimensions: 12 mm (0.47") dia., 140 mm (5.5") long, 3 m (10') cable, Delrin Body

Please download PDF file for full specifications and a complete list of available models.
All amounts shown in AUD
Note: Each unit is supplied with probe, filling solution, 15 membranes, O-rings, batteries and complete operator’s manual.



***DISCONTINUED PRODUCT***


 
We noticed you are from the US. Visit your local site for regional offers and live support.