The DOB-343 model has been discontinued. Please see the DOH-SD1 as a possible alternative or contact our Flow Engineering Department.
The model DOB-343 benchtop meter provides both saturation and concentration measurement of dissolved oxygen levels. The respective measuring ranges are 0-199.9% and 0-19.9 ppm. The sensor is a MacKareth type, and replacement capsules are easily installed. Automatic temperature compensation is provided by a thermistor located in the oxygen probe. Calibration is achieved by one adjustment made at any temperature which sets both percentage saturation and concentration readings. A recorder output is standard to facilitate recordkeeping. The DOB-343 comes complete with probe assembly, sensor capsule, stirrer bar, guard shield and ac power adaptor. An optional temperature probe is available for making temperature measurements. (Meter reads in °C only.)
† All amounts shown in AUD Note: Includes probe assembly, sensor capsule, stirrer bar, guard shield, ac power adaptor and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.