Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Weigh Scale Panel Meters - Discontinued

DP41-W

Weigh Scale Panel Meters | DP41-W

Weigh Scale Panel Meters

  • 5 Point Linearization
  • Scales in Any Engineering Unit lb, kg, oz, etc....
  • Character Units of Measure Display
  • Min., Max. and Tare Functions
  • True 6-Wire Bridge Connection
  • Net/Gross Button
  • Zero Error Correction
  • Fixed Tare Capability

Description

The DP41-W series are discontinued. Please see the new DP400S strain and weight meter as a possible upgrade or alternative or contact our Customer Engineering department for details.

The DP41-W is a highly accurate, stable weigh meter with a NEMA-4, splash-proof key pad. The meter has adjustable filtering for achieving rock solid readings in critical applications. This powerful meter is all self-contained in a traditional 1 /8 DIN case design, and can be used as either a weigh meter, a normal two point scalable meter or a 5 point scalable meter. The 5 point scalable option lends itself to varying cross sections on liquid level tank measurements, for improving nonlinear sensor characteristics and a host of other applications. All of the DP41-W’s options are field installable.

SPECIFICATIONS
Accuracy: 0.005% Rdg
Input: ±50 mV, ± 500 mV, ± 5 V, ± 50 V, 100 mV, 1 V, 10 V, 100 V, 4-20 mA, 0-20 mA
Excitation: ac powered models: Adj 1.5-11 Vdc (5 Vdc @ 60 mA, 10 Vdc @ 30 mA or 24 Vdc @ 25 mA
dc powered models: Adj 1. 5-11 Vdc (5 Vdc @ 60 mA, 10 Vdc @ 120 mA or 24 Vdc @ 30 mA
NTEP Approvals: COC #92-152 C III & IIIL-10,000 divisions max
Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Temp. Coefficient: 20 PPM/°C
Humidity: 95% @ 40°C, non condensing
Display: 6 digit, red LED, 0.56 in high
Display Range: -99999 to 999999
Connections: Input screw terminals; remote contact pin terminals
External Control Lines: Tare, reset tare, display hold
Outputs: 4 open collectors, 150 mA @ 1 V sink, 30 V max Step
Response: 36 ms for 63%, 145 ms for 98%, 218 ms for 99.8%
Filtering: Adj. to 13 Hz

POWER REQUIREMENTS
Voltage: 115 Vac @ 50-60 Hz (230 Vac optional)
Power Consumption: 10 watts max

MECHANICAL SPECIFICATIONS
Dimensions: 96 x 48 x 156 mm (3.78 W x 1.89 H x 6.13 in D)
Panel Cutout: 1 /8 DIN, 92 W x 45 mm H (3.62 W x 1.77 in H)
Weight: 570 g (1.27 lb)

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.