Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wall Mount 1 or 6 Channel Temperature/Process Meters
PRODUCT DISCONTINUED

DP550

Wall Mount 1 or 6 Channel Temperature/Process Meters | DP550

Wall Mount 1 or 6 Channel Temperature/Process Meters

CE
  • 3 Year Warranty
  • Large 0.984" Backlit LCD
  • °C/°F Switchable
  • 0.1/1 Auto-Ranging
  • Alarm Option
  • RS-232 Option
  • Splash-Proof Front Panel (IP65)
  • Selectable Thermocouple Input
  • Thermistor Input
  • 3- or 4-wire RTD Input
  • Scalable 4 to 20 mA Input
  • Scalable 0 to 100 mV Input
  • Battery Power Option

Description

This Series is no longer available! Please contact our Temperature Engineering Department for possible substitutes

The DP550 Series of temperature wall mounting meters are highly versatile and accurate. Available as single- or six-input meters, for thermocouple, RTD sensors, thermistors, 4 to 20 mA process inputs, or 0 to 100 mV process inputs, with 0.1 resolution autoranging to 1.0 above 1000. The thermocouple versions are switch selectable for one of six thermocouple types. The PT100 version offers the option of three- or four-wire operation. The 4 to 20 mA or 0 to 100 mV versions can easily be scaled by setting full scale and offset via internal switches. The DP550 Series is microprocessor driven and fully self-calibrating, offering long term stability. The large backlit LCD display is easy to read under dim conditions to bright sunlight and fluorescent lighting.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP551-RTD-BATT
Consult Sales  
Availability: 
 
 
Single-input RTD meter with rechargeable battery pack power
DP556-TH
Consult Sales  
Availability: 
 
 
Six-input thermistor
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Temperature/Process Meter select from:
DP551A-TC for Single-input J/K/E/T/R/S/N Themocouples
DP556A-TC for Six-input J/K/E/T/R/S/N Themocouples
DP551-RTD for Single-input RTD meter
DP556-RTD for Six-input RTD meter
DP551-MA for Single-input 4 to 20 mA meter
DP556-MA for Six-input 4 to 20mA meter
DP551-MV for Single-input 0 to 100 mV scalable
DP556-MV for Six-input 0 to 100 mV scalable
DP551-TH for Single-input thermistor
DP556-TH for Six-input thermistor

(2) Options select from:
Nothing(leave field blank) for Standard Unit
-ALM for Alarm relay
-BATT for Rechargeable battery pack power
-ALM-BATT for Alarm relay and rechargeable battery pack power

(3) Power Supply Options select from:
Nothing(leave field blank) for Standard Unit
-9-30 for 9 to 30Vac/dc power
-230 for 230 Vac power

(4) Communications Option select from:
Nothing(leave field blank) for Standard Unit
-C2 for RS-232 communications
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.