Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Strain or Process Panel Meters with Built in Excitation - Discontinued

DP63800-E, DP63900-S

Digital Process or Strain Gage Panel Meters with Built in Excitation | DP63800-E, DP63900-S

AUD537.86 DP63800-E

CE
  • Models Available for Process Voltage and Current or Strain Gage Bridge Inputs
  • 5-Digit 0.56" Red Sunlight Readable Display
  • Variable Intensity Display
  • 16 Point Scaling for Non-linear Processes
  • Programmable Function Keys/User Inputs
  • Four Setpoint Alarm Outputs (W/Option Card)
  • Communication and BUS Capabilities (W/Option Card)
  • Retransmitted Analog Output (W/Option Card)
  • NEMA 4X IP65 Sealed Front Bezel

Description

The DP63900-S series has been discontinued. Please see the Platinum Series as a possible alternative or contact our sales department.

The DP63000 Series panel meters for process voltage and current or strain gage bridge inputs offer many features and performance capabilities to suit a wide range of industrial applications. The meters employ a bright 14 mm (0.56"), sunlight readable, red LED display. The intensity of display can be adjusted from dark room applications up to sunlight readable, making it ideal for viewing in lighting conditions.

A standard green LED is available as an option. They have been specifically designed for harsh industrial environments with NEMA 4X (IP65) sealed front bezel and extensive testing of noise effects to CE requirements.

The meters provide a MAX and MIN reading memory with programmable capture time. The capture time is used to prevent detection of false max or min readings which may occur during start-up or unusual process events.

A variety of field installable plug-in option cards are also available to enhance the unit’s capabilities. Option boards are available for setpoints/alarms, analog output or serial communications.


SPECIFICATIONS
Display: 14.2 mm (0.56") red sunlight readable LED, (standard green LED optional)
Display Range: 5-Digit, -19999 to 99999 counts
Power Requirements:
    Standard: 85 to 250 Vac, 50/60 Hz, 15 Va
    "-LV" Option: 11 to 36 Vdc or 24 Vac ±10%, 50/60 Hz, 11 W)
Excitation:
    Process: 24 Vdc @ 50 mA, ± 5% regulated
    Strain: selectable 5 Vdc @ 65 mA or 10 Vdc @ 125 mA (± 2%)
Keypad: 3 programmable function keys, 5 keys total
Operating Temperature Range: 0 to 50°C (32 to 122°F) derate to 45°C (113°F) with 3 option boards installed
Storage Temperature Range: -40 to 60°C (-40 to 140°F)
Operating and Storage Humidity: 0 to 85% max. RH (non-condensing)
Altitude: Up to 2000 meters
Enclosure Rating: IP65 Face only
Connections: High compression cageclamp terminal blocks
Dimensions: 96.5 x 49.5 x 106.6 mm (3.80 x 1.95 x 4.20")
Panel Cutout: 92 x 45 mm (9.29 x 3.63")
Depth Behind Panel: 104.1 mm (4.10")
Weight: 295g (10.4 oz)

PROCESS INPUTS
INPUT RANGE ACCURACY (18 TO 28°C) ACCURACY (0 TO 50°C) IMPEDANCE/ COMPLIANCE MAX CONTINUOUS OVERLOAD DISPLAY RESOLUTION
20 Ma
(-2 to 26 mA)
0.03% of rdg
+2 µA
0.12% of rdg
+3 µA
20 Ω 150 mA 1 µA
10 Vdc
(-1 to 13 Vdc)
0.03% of rdg
+2 mV
0.12% of rdg
+3 mV
500 KΩ 300V 1 mV
STRAIN GAGE BRIDGE INPUTS
INPUT RANGE ACCURACY (18 TO 28°C) ACCURACY (0 TO 50°C) IMPEDANCE/ COMPLIANCE MAX CONTINUOUS OVERLOAD DISPLAY RESOLUTION
0.02% of ± 24 mVdc 0.07% of rdg
+3 µV
rdg
+4 µV
100 MΩ 30V 1 µV
0.02% of rdg
±240 mVdc
0.07% of rdg
+30 µV
+40 µV 100 MΩ 30V 10 µV
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
PROCESS METER
Click to expand/minimize a list of what others bought with theDP63800-E
DP63800-E
AUD537.86
Availability: 1 week
 
DC process inputs, red display, 85 to 250 Vac, 50/60 Hz
  
DP63800-E-LV
Consult Sales  
Availability: 
 
 
DC process inputs, red display, 11 to 36 Vdc, 24 Vac
  
DP63800-E-GN
Consult Sales  
Availability: 
 
 
DC process inputs, green display, 85 to 250 Vac, 50/60 Hz
  
DP63800-E-GN-LV
Consult Sales  
Availability: 
 
 
DC process inputs, green display, 11 to 36 Vdc, 24 Vac
STRAIN METER
  
DP63900-S
Consult Sales  
Availability: 
 
 
Strain gage bridge input, red display, 85 to 250 Vac, 50/60 Hz
  
DP63900-S-LV
Consult Sales  
Availability: 
 
 
Strain gage bridge input, red display, 11 to 36 Vdc, 24 Vac
  
DP63900-S-GN
Consult Sales  
Availability: 
 
 
Strain gage bridge input, green display, 85 to 250 Vac, 50/60 Hz
  
DP63900-S-GN-LV
Consult Sales  
Availability: 
 
 
Strain gage bridge input, green display, 11 to 36 Vdc, 24 Vac
SETPOINT ALARMS (ONLY 1 ALARM CARD CAN BE INSTALLED INTO BASE METER)
Click to expand/minimize a list of what others bought with theLDP6-CDS10
LDP6-CDS10
Consult Sales  
Availability: 
 
 
Dual setpoint relay output card
Click to expand/minimize a list of what others bought with theLDP6-CDS20
LDP6-CDS20
AUD153.00
Availability: 1 week
 
Quad setpoint relay output card
  
LDP6-CDS30
Consult Sales  
Availability: 
 
 
Quad setpoint sinking open collector output card
Click to expand/minimize a list of what others bought with theLDP6-CDS40
LDP6-CDS40
AUD122.00
Availability: 1 week
 
Quad setpoint sourcing open collector output card
ANALOG OUTPUT
Click to expand/minimize a list of what others bought with theLDP6-CDL10
LDP6-CDL10
AUD208.00
Availability: 1 week
 
Analog output card
COMMUNICATIONS (ONLY 1 COMMUNICATIONS CARD CAN BE INSTALLED INTO BASE METER)
  
LDP6-CDC10
AUD163.00
Availability: 1 week
 
RS485 Serial communications output card with terminal block
  
LDP6-CDC1C
AUD163.00
Availability: 1 week
 
Extended RS485 Serial communications output card with dual RJ11 jacks
Click to expand/minimize a list of what others bought with theLDP6-CDC20
LDP6-CDC20
AUD163.00
Availability: 1 week
 
RS232 Serial communications output card with terminal block
  
LDP6-CDC2C
AUD163.00
Availability: 1 week
 
Extended RS232 Serial communications output card with 9-Pin D connector
  
LDP6-CDC40
AUD189.00
Availability: 1 week
 
Modbus communications card
  
LDP6-CDC4C
Consult Sales  
Availability: 
 
 
Extended modbus communications card with dual RJ11 connector
All amounts shown in AUD
Note: Comes with complete operators manual
Ordering Example:  (1) LDP6-CDL10 Analog output card, AUD208.00
We noticed you are from the US. Visit your local site for regional offers and live support.