Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

5-Digit Precision Strain Gage Indicators with Excitation Supply - Discontinued

DP87

 | DP87

  • High Accuracy 0.01% Full Scale
  • Precise Digital Scaling Through Front Panel Key Pad
  • Dual Engineering Units Measuring with 3 Character Alphanumeric Labels
  • Plug-in Options Include Alarms, Math, Analog Outputs, RS-232C/20mA, and DC Power
  • Up to 1µV/Count Sensitivity
  • Lock-out Switch Prevents Unauthorized Program Tampering
  • Power Cord Included

Description

The DP80 series has been discontinued. Please see the DP25B-S as a possible alternative or contact our Pressure, Strain and Force Engineering department.

The OMEGA DP80 Series digital strain gage indicators demonstrate impressive performance for wide compatibility with lower output, bonded foil type transducers, as well as higher output semiconductor type transducers. One of four input ranges are selectable within each instrument to optimize the sensitivity. The front panel membrane keypad facilitates accurate digital scaling, eliminating any dip switches, pot adjustments or reference standards. Three alphanumeric LEDs are included for engineering unit labels (e.g. psi, KG, LBS) or can be assigned as "0" for active display of dead zeros. An additional feature of the DP80 is the inclusion of a primary and secondary engineering units display, both of which easily be selected at the front panel. The secondary display can be any mathematical equivalent to the primary display. System calibration can be accomplished using 3-point live load (actual weight on scale) or by entering the appropriate transducer sensitivity (mV/V).

SPECIFICATIONS
Excitation Supplies: DP87: 5 Vdc @ 30 mA, 10 Vdc @ 60 mA and 15 Vdc @ 90 mA DP88/DP89:5 Vdc @ 120 mA, 10 Vdc @ 240 mA and 15 Vdc @ 350 mA
Accuracy: 0.01% of full scale range, ±1 digit
Repeatability: ±1 digit
Zero Offset: Entire input range
Zero Stability: 0.5 µV/°C no measurable drift with time
Span Stability: 0.005% of reading/°C; 0.1% of reading per year
Normal Mode Noise Rejection: > 60 dB @ 50/60 Hz
Common Mode Noise Rejection: > 120 dB @ 50/60 Hz
Input Impedance: > 10 MOhms to 500 MOhms depending on range
Display: 8-digit, 14-segment alphanumeric LED’s, 14 mm (0.54") high, and one negative (-) LED at left of LED array
Display Count Rate: ±100,000 active
Reading Rate: 2 readings per second
Overload Protection: 270 Vdc or ac RMS across inputs and input to ground. Power lead to ground 1500 Vdc or ac RMS
Ambient Operating Conditions: 0 to 50°C (32 to 122°F); 0 to 90% RH non-condensing
Storage Temperature: -40 to 65°C (-40 to 149°F)
Input Connections: ac power quick connect; dc power and sensors screw terminals; RS-232C DB25 connector
Case Construction: metal, black anodized, extruded aluminum
Power: 90 to 132 Vac; 48 to 400 Hz
Weight: DP87 1.8 kg (4 lb), DP88/DP89 2.7 kg (6 lb) (without options)
Dimensions, DP87: 67 H x 136 W x 250 mm D (2.6 x 5.3 x 9.75")
Cutout: 68 H x 138 mm W (2.7 x 5.4")
Dimensions, DP88/DP89: 67 H x 272 W x 250 mm D (2.6 x 10.6 x 9.75")
Cutout:68 H x 274 mm W (2.7 x 10.7") .
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP87
Consult Sales  
Availability: 
 
 
Single width panel mount strain gage indicator
DP88
Consult Sales  
Availability: 
 
 
Double width panel mount strain gage indicator
DP89
Consult Sales  
Availability: 
 
 
Double width benchtop strain gage indicator
DP80-ALM
AUD333.00
Availability: 1 week
 
Plug in dual alarm option with selectable hysterisis and alarm delay (DP88/DP89 will accept two DP80-ALM)
DP80-AOV
Consult Sales  
Availability: 
 
 
Plug in 0-10 Vdc scalable analog output board (n/a with DP80-AOC)
DP80-AOC
Consult Sales  
Availability: 
 
 
Plug in 4-20 mA scalable analog output board (n/a with DP80-AOV)
DP80-MTH
Consult Sales  
Availability: 
 
 
Plug in math option board with min, max, average and rate of change functions
DP80-SER
AUD369.00
Availability: 1 week
 
Plug in RS232C/20 mA serial output
All amounts shown in AUD
Note: Model DP87 can accommodate one additional option. Model DP88 and DP89 can accommodate up to four additional options.
 
We noticed you are from the US. Visit your local site for regional offers and live support.