Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Mini Counters  - Discontinued

DPC10 Series

Mini Counters | DPC10 Series

Mini Counters

  • Totalizer
  • Ratemeter
  • Ratemeter/Totalizer
  • Up/Down Counter — SS Input
  • Up/Down Counter — Contact Input
  • Quadrature Totalizer

Description

The DPC10 series has been discontinued. Please see contact our Flow Engineering department for a viable replacement.

The DPC10 Series includes a selection of battery operated ratemeters, totalizers, quadrature meters, and a unique combination of ratemeter/totalizers housed in a compact DIN size and NEMA 4X enclosure. The DPC10 Series offers the largest LCD (11 mm) available in this compact size, along with an easy-to-read display. Setup and scaling are easily accomplished via the two front-panel pushbuttons. These versatile counters offer the latest technology and ease of use you have come to expect from OMEGA.

SPECIFICATIONS
General Physical Specifications
Display Type: Seven-segment LCD
Character Height: 11 mm (0.43")
Package Material: Cycolac X-17
Mounting: Panel mount (mounting clips and gasket provided)
Connections: Screw terminals
Environmental
Storage Temp: -20° to 70°C
Operating Temp: 0° to 55°C
Operating Humidity: 90%, non-condensing
Front Panel Design: Enclosure protected to IP65 standard when mounted with gasket provided
Dimensional Dimensions: 40 mm H x 75 mm W x 32 mm D (1.57" x 2.95" x 1.25")
Panel Cutout: 33 mm H x 68 mm W (1.3" x 2.7")
Operational
Totalizer and Quadrature: (Models DPC10-TL, DPC10-CS, DPC10-CC, DPC10-RT
No. of Decades: 8 up, all models;7 down with minus sign, models DPC10- RM, DPC10-CC
Decimal Point: 4 places or none displayed. Model DPC10-TL does not have a decimal point
Scaler Range: 0.0001 to 99.9999. Entering 0.0000 scales/100.0000
Count Modes: High = 10 kHz, Low = 20 Hz
Selectable High or Low: DPC10-TL, DPC10-RM, DPC10-RT
High Only: DPC10-CS
Low Only: DPC10-CC
Rate Indicator (Models DPC10-RM, DPC10-RT)
No. of Decades: 4 calculated; 5 displayed with fixed 0 in least significant digit
Decimal Point: 4 position or none displayed
Scaler Range: 0.001 to 9999
Method of Calculation: 1/Tau
Accuracy: ±0.2%
Update Time: 0.7 seconds minimum
Zero Time: 10 seconds fixed
Electrical
Power Source: User-replaceable 3V lithium battery
Battery Life: Approximately 5 years (depending on application)
Weight: 198 g (7 oz)
Input Required: Sinking, for use with a contact closure to ground
Debounce Circuitry: Standard
Max Input Speed: 20 Hz
Minimum Low Time: 10 msec
Minimum High Time: 40 msec
Signal Required: <0.4 Vdc Low, >2.0 Vdc High
Input Impedance: 100 kΩ to +3 Vdc
Solid State: Models DPC10-TL, DPC10-CS, DPC10-RM, DPC10-RT
Input Required: External voltage source required for use with devices having open collector/transistor outputs
Maximum Input Speed:10 kHz
Minimum Low Time: 80 µsec
Minimum High Time: 20 µsec
Maximum Input Voltage: 28 Vdc
Signal Required: <1.2 Vdc Low 2.0 Vdc to 28 Vdc High
Input Impedance: 2 kΩ above 5 Vdc RESET—Dry Contact Closure
Minimum Low (Closed Contact): 0.25 to 1.0 sec
Solid State Signal Required: <0.4 V Low >2.0 Vdc High
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DPC10-TL
Consult Sales  
Availability: 
 
 
Totalizer, 8-digit, Not Programmable, no decimal point
DPC10-CS
AUD289.00
Availability: 1 week
 
Up/down counter (Solid State input)
DPC10-CC
Consult Sales  
Availability: 
 
 
Up/down counter (Contact input)
DPC10-RM
Consult Sales  
Availability: 
 
 
Ratemeter (1/tau)
DPC10-RT
AUD239.04
Availability: 1 week
 
Ratemeter/totalizer
All amounts shown in AUD
Note: Comes with complete operator’s manual.
Ordering Example: (1) DPC10-RT mini-counter, ratemeter/totalizer, AUD239.04
We noticed you are from the US. Visit your local site for regional offers and live support.