Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Room Pressure Monitor - Discontinued

DPG300

 | DPG300

CE
  • Touch Screen Display
  • BACnet® Option Available
  • Password Protection
  • Local Audible Alarm
  • Visual Red and Green Room Status Display
  • SPDT Alarm Relay
  • Variable Alarm Delay
  • Positive and Negative Pressure Monitoring
  • Bar Graph Display
  • Selectable Units, WC, Pa, or cmWC
  • Selectable Analog Output, 4 to 20 mA, 0 to 5 or 0 to 10 Vdc
  • Accuracy 0.5%

Description

The DPG300 series has been discontinued. Please contact our Pressure Engineering department for a possible alternative .

OMEGA’s DPG300 room pressure monitor is designed for critical low differential pressure applications that require stringent pressure monitoring and alarming. Optional BACnet network capability for integration in building automation control systems is available. DPG300 can monitor positive or negative air pressure in protected environments. It comes as a complete system that includes a convenient backlit RGB LCD display with an intuitive graphic user interface for pressure, security, calibration and alarm set up. The touch-screen allows finger-tip access to menus that guild the user through setup. Visual red and green LEDs and local audible alarm, with a time delay feature to prevent nuisance alarms, alert personnel to system status. DPG300 also has a SPDT relay output for remote indication of system status.

SPECIFICATIONS
Power: ±85-265 Vac, 50-60 Hz
Accuracy: ±0.5% BFSL
Communications Option: BACnet
Compensated Temperature Range: 0 to 50°C (32 to 120°F)
Storage Temperature Range: -30 to 70°C (-20 to 160°F)
Operating Humidity: 5 to 95% RH (non-condensing)
Thermal Effects: ± 0.05% full scale (±0.03% full scale for high accuracy model)
Overpressure: ±15 inWC for the ±0.1 and ±0.05 inWC, ±1 psig for all other ranges
Pressure Media: Clean dry air, nonconductive, or non-corrosive gases only
Pressure Fittings: ¼" OD barbed fittings (tubing TYSC-14316-100)
LCD Display: 128 x 128 mm (5 x 5") RGB backlit
Status Indicators: Green LED normal, red LED alarm
Enclosure: NEMA 1 (IP20), rated for indoor applications
Case: Fire retardant plastic
Dimensions: 203 H x 130 W x 46 mm D (8 x 5.1 x 1.8")
Weight: 680 g (1.5 lb)
Electrical Connection: Removable terminal block
Mounting: 102 x 102 mm (4 x 4") plaster ring (mounts to double gang electrical box)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DPG300-0.05
Consult Sales  
Availability: 
 
 
inH20 ±0.0500 PASCALS ±12.5
DPG300-0.1
Consult Sales  
Availability: 
 
 
inH20 ±0.1000 PASCALS ±25.0
DPG300-0.25
Consult Sales  
Availability: 
 
 
inH20 ±0.2500, PASCALS ±50.0
DPG300-0.5
Consult Sales  
Availability: 
 
 
inH20 ±0.5000, PASCALS ±100.0
DPG300-1
Consult Sales  
Availability: 
 
 
inH20 ±1.0000, PASCALS ±250.0
DPG300-2.5
Consult Sales  
Availability: 
 
 
inH20 ±2.5000, PASCALS ±500.0
DPG300-5
Consult Sales  
Availability: 
 
 
inH20 ±5.0000, PASCALS ±1000.0
BACnet
DPG301-0.05
Consult Sales  
Availability: 
 
 
inH20 ±0.0500 PASCALS ±12.5
DPG301-0.1
Consult Sales  
Availability: 
 
 
inH20 ±0.1000 PASCALS ±25.0
DPG301-0.25
Consult Sales  
Availability: 
 
 
inH20 ±0.2500, PASCALS ±50.0
DPG301-0.5
Consult Sales  
Availability: 
 
 
inH20 ±0.5000, PASCALS ±100.0
DPG301-1
Consult Sales  
Availability: 
 
 
inH20 ±1.0000, PASCALS ±250.0
DPG301-2.5
Consult Sales  
Availability: 
 
 
inH20 ±2.5000, PASCALS ±500.0
DPG301-5
Consult Sales  
Availability: 
 
 
inH20 ±5.0000, PASCALS ±1000.0
ACCESSORIES
DPG300-AN
Consult Sales  
Availability: 
 
 
Remote annunciator
DPG300-RPP
Consult Sales  
Availability: 
 
 
Room pressure snubber
TYSC-14316-100
AUD147.98
Availability: 19 weeks
 
100 feet of 3/16 ID silicone tubing
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.