Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Accuracy Portable Pressure Calibrators with Built in Pressure Pump - Discontinued

DPI610

High Accuracy Portable Pressure Calibrators with Built in Pressure Pump | DPI610

CE
  • 0.025% FS Accuracy
  • Calibration Certified to International Standards
  • Integral Pressure/ Vacuum Pump
  • Dual Display of Output Pressure and Electrical Input
  • 4-20 mA Loop Test with Auto Step and Ramp
  • RS-232 Interface with Data Storage
  • Multi-Lingual Display-- English, French, German, Italian, Spanish, Portuguese

Description

The DPI610is discontinued. Please see the PCL-2B as a possible replacement model, or contact our Pressure department at 1-800-826-6342 for more information. The DPI610’s advanced features make it the calibrator of choice for a wide range of applications. It can source and read pressure and current as well as voltages. In addition, a 10 or 24V supply can power current loops or pressure transducers.

The DPI610’s dedicated task menus are easy to use. By simply pressing the TASK button, the user can choose between a number of pre-programmed tasks. These include P-I (pressure vs current); P-V (pressure vs voltage); LEAK TEST; PRESSURE SWITCH TEST; and several more advanced functions, including a square root function for flow measurements and mA step or ramp functions. A USER mode lets the user customize tasks.

The DPI610 can store up to 20 displays in a cyclic buffer for later analysis. Data can be stored either manually or automatically at preset time intervals and can then be viewed on the screen or uploaded to a computer via the standard RS232 interface.
The OMEGA DPI 610PC and DPI610HC pressure calibrators are available as a pneumatic calibrator with pressure ranges from -22 inHg to 300 psi with an internal pump that generates both pressure and vacuum. The pneumatic calibrator is compatible with most common gases. The hydraulic calibrator generates pressures up to 6000 psi from an internal screw pump and can read pressure up to 10,000 psi supplied from an external source. It is compatible with demineralized water and most hydraulic oils.

SPECIFICATIONS
Pneumatic Ranges: ±5 psi, -15 to 30 psi, -15 to 100 psi, -15 to 300 psi
Hydraulic Ranges: 0 to 3000 or 0 to 6000 psi
Accuracy: 0.025% FS, +1 LSD
Operating Temp: -10 to 50°C (14 to 122°F)
Compensated Temp: -10 to 50°C (14 to 122°F)
Temperature Effects: 0.004% rdg/°C (0.002% rdg/°F)
Humidity: 0 to 90% non-condensing
Proof Pressure (Lesser of):
Pneumatic: 200% or 500 psi
Hydraulic: 200% or 9000 psi
Pressure Media:
Pneumatic: Dry, non-corrosive gases
Hydraulic: Demineralized water and most hydraulic oils
Voltage Range: ±50 Vdc
Current Range: ±55 mA DC
Electrical Accuracy: ±0.05% rdg, ±0.004% FS
Temp Effects: ±0.007% rdg/°C (±0.004% rdg/°F)
Display: 60 x 60 mm (2.36 x 2.36") graphic LCD with backlight
Readout: ±99,999 max
Display Update: 2 readings per second
Dimensions: 280 H x 170 W x 140 mm D (11.0 x 6.7 x 5.5")
Weight: 3 kg (6.6 lb)
Pressure Port: 18 FNPT
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Pneumatic or Hydraulic select from:
PC for pneumatic calibrator
HC for hydraulic calibrator

(2) Internal Pressure Range select from:
-5 for -5 to +5 psig pneumatic
-30 for -15 to +30 psig pneumatic
-100 for -15 to +100 psig pneumatic
-300 for -15 to +300 psig pneumatic
-3K for 0 to 3000 psig hydraulic
6K for 0 to 6000 psig hydraulic

(3) Options select from:
for no options leave blank
-B1- for Remote sensor option (psi ranges)
-B3- for Remote sensor option (low pressure inch of water ranges)

(4) Remote sensor range select from:
for no remote sensor leave blank
1 for +/- 1 inch of water
5 for +/- 5 inches of water
10 for +/- 10 inches of water
20 for +/- 20 inches of water
30 for +/- 30 inches of water
60 for +/- 60 inches of water
001 for 0 to 1 psi
02.5 for 0 to 2.5 psi
005 for 0 to 5 psi
010 for 0 to 10 psi
015 for 0 to 15 psi
030 for 0 to 30 psi
050 for 0 to 50 psi
100 for 0 to 100 psi
150 for 0 to 150 psi
300 for 0 to 300 psi
500 for 0 to 500 psi
1K for 0 to 1000 psi
2K for 0 to 2000 psi
2.5K for 0 to 2500 psi
3K for 0 to 3000 psi
5K for 0 to 5000 psi
6K for 0 to 6000 psi
10K for 0 to 10000 psi

(5) Units select from:
for no remote sensor leave blank
G for gage pressure
D for differential pressure
A for absolute pressure
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.