Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Performance Indicator for use with AC Output LVDT  - Discontinued

DPL53

High Performance Indicator for use with AC Output LVDT | DPL53

High Performance Indicator for use with AC Output LVDT

CE
  • 3 V or 5 V RMS Excitation
  • Standard Dual Relays, Analog and RS232 Serial Outputs
  • Large 5-Digit Scalable Display
  • Maximum, Minimum and Averaging Functions
  • 2, 4 or 10 Readings per Second Update
  • 90 to 265 Vac Power
  • High Speed Analog Output

Description

This product has been discontinued. Please contact Pressure Engineering at 1-800-826-6342 for alternative models.

The DPL53 is a high performance, high accuracy, single-channel transducer-conditioning device with a microprocessor-controlled 5-digit scalable display. Five front panel pushbuttons allow for simple calibration. All calibration values are stored in non-volatile memory to minimize set-up procedures after a power failure. The meter has two alarm relays, which can be used for control, voltage and current analog output for signal retransmission and RS232 serial output for use with a computer or printer. The 14.7 mm (0.58") high digits make the DPL53 very easy to read. For industrial users, the system provides for diverse applications such as automatic processing, testing, etc, which requires a direct readout down to 1/10,000 mm or inch.

SPECIFICATIONS
Accuracy: ±0.2% FS ± 1 counts
Input Ranges: 0.05-5 Vrms
Resolution: 18-bit
Input Resistance: >100 KOhms
Excitation: Sine wave 3 or 5 Vrms @ 5.0 kHz or 2.5 kHz, selectable
Display Type: Green LED, 14.7 mm (0.58") high digits
Display Digits: 5-digit (±19999)
Setpoints: Front Panel Programming with High/Low and hysteresis selectability
RS232 Output: ACSII character, bidirectional, 300-9600 baud rate
Analog Output: 0-10 V @10 mA, 0-20 mA or 4-20 mA @ 12 Vdc
Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -10 to 70°C (14 to 158°F)
Span Temperature Coefficient: ±50 ppm/°C
Warm-up Time: 1 hour
Input Connection: Screw terminal
Power Requirement: 90 to 265 Vac @ 50-60 Hz
Power Consumption: 120 VA max
Dimensions: 48 H x 93 W x 173 mm D (1.89 x 3.66 x 6.8")
Panel Cutout: 44.5 H x 93 mm W (1.75 x 3.66")
Weight: 0.4 kg (0.88 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DPL53
Consult Sales  
Availability: 
 
 
High performance 5-digit LED readout for use with AC LVDTs
All amounts shown in AUD
Note: The DPL53 is compatible with Omega LD200, LD300 and LD310 AC LVDT's as well as model GP911 analog gaging probes.
We noticed you are from the US. Visit your local site for regional offers and live support.