Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Dynamic Pressure Transducers - Discontinued

DPX101

Dynamic High Speed Pressure Transducers | DPX101

Dynamic High Speed Pressure Transducers

  • For Dynamic and High Frequency Pressure Measurements
  • Ideal for Monitoring Explosion or Pulsation Pressures
  • 1 Micro-Second Rise Time
  • Welded Flush Diaphragm
  • Pressure Ranges up to 5000 psi
  • High Level 5 Volt Output
  • Calibration Certificate Supplied
  • High Frequency Acceleration Compensated

Description

The DPX101 series has been discontinued. Please contact our Pressure Engineering department for possible alternatives.

OMEGA’s DPX101 dynamic pressure transducers are ideal for measuring pressure transients or dynamic pressure pulsations in liquids or gases. With their wide dynamic range, they can measure pressure events with rise times as fast as 1 µs, frequencies to hundreds of kHz, and pressure levels down to fractions of a psi. Using pure synthetic quartz ­crystals under high compressive preload, these transducers produce a clean, low-impedance voltage signal compatible with many readout instruments.

SPECIFICATIONS
Excitation: 2 mA nominal @ 18 to 30 Vdc, constant current
Rated Output: 5V nominal FS
Rise Time: 1.0 µs
Resonant Frequency: 500 kHz
High Frequency Range: 170 kHz (approx. 1/3 of resonant frequency)
Low Frequency Range (-3 dB):
   DPX101-250: 0.08 Hz
   DPX101-500: 0.03 Hz
   DPX101-1K: 0.02 Hz
   DPX101-5K: 0.003 Hz
Acceleration Sensitivity: 0.002 psig
Discharge Time Constant:
   DPX101-250: 2 s
   DPX101-500: 5 s
   DPX101-1K: 10 s
   DPX101-5K: 50 s
Proof Pressure:
   DPX101-250: 5000 psi
   DPX101-500: 10,000 psi
   DPX101-1K: 10,000 psi
   DPX101-5K: 15,000 psi
Overload Recovery: 10 µs for 2x range
Maximum Shock: ±10,000 g peak
Maximum Vibration: ±5000 g
Amplitude Linearity: ±1% FS (BSFL/0)
Temperature Range: -75 to 120°C (-100 to 250°F)
Temperature Sensitivity Effect: 0.03% FS/°F
Output Impedance: 100 Ω
Bias Voltage: 10V nominal
Noise Floor (Wideband, RMS):
   DPX101-250: 0.004 psi
   DPX101-500: 0.007 psi
   DPX101-1K: 0.014 psi
   DPX101-5K: 0.07 psi
Weight: 14 g (0.5 oz) nominal
Material: 316L SS diaphragm, 17-4 SS housing
Connector: 10-32 male termination (cable sold separately; order Model No. ACC-CB2-10)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theDPX101-250
DPX101-250
Consult Sales  
Availability: 
 
 
0-250 psig dynamic pressure transducer
Click to expand/minimize a list of what others bought with theDPX101-500
DPX101-500
Consult Sales  
Availability: 
 
 
0-500 psig dynamic pressure transducer
  
DPX101-1K
Consult Sales  
Availability: 
 
 
0-1000 psig dynamic pressure transducer
Click to expand/minimize a list of what others bought with theDPX101-5K
DPX101-5K
Consult Sales  
Availability: 
 
 
0-5000 psig dynamic pressure transducer
Click to expand/minimize a list of what others bought with theACC-CB2-10
ACC-CB2-10
Consult Sales  
Availability: 
 
 
10 foot coaxial cable (10-32/BNCM) required
Accessories
Click to expand/minimize a list of what others bought with theDPX-NPT
DPX-NPT
Consult Sales  
Availability: 
 
 
1/8 NPTM flush mount adaptor
  
DPX101-3824
Consult Sales  
Availability: 
 
 
3/8-24 flush mount adaptor
  
DPX-6600
Consult Sales  
Availability: 
 
 
Replacement brass seal for DPX-NPT
Power Supplies
Cables
Click to expand/minimize a list of what others bought with theACC-CB4-15
ACC-CB4-15
AUD136.50
Availability: 1 week
 
15 foot caoxial cable (BNCM/BNCM)
Click to expand/minimize a list of what others bought with theACC-CB5-2
ACC-CB5-2
AUD125.00
Availability: 8 weeks
 
2 foot caoxial cable (BNCM/banana plug)
Click to expand/minimize a list of what others bought with theACC-CB6
ACC-CB6
AUD54.02
Availability: 1 week
 
7" coaxial cable (BNCM/pigtail)
All amounts shown in AUD
Note: Each DPX101 is supplied with two (2) DPX-6600 seals.
A complete system is a dynamic pressure transducer, a power supply, and two cables; one between the load cell and the power supply and one from the power supply to your data system.

Ordering Example:  (1) ACC-CB5-2 2 ft BNC to banana jack cable, AUD125.00  
We noticed you are from the US. Visit your local site for regional offers and live support.