Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued Digital Vacuum Gauge with LCD Readout

DVG-64

Digital Electronic Vacuum Pressure Gage | DVG-64

Digital Electronic Vacuum Pressure Gage

AUD477.02 DVG-64

  • Reads Vacuum in 7 Units of Measure
  • Reads 12,000 to 0 microns
    12 to 0 Torr
  • Auto Shut-off
  • Built in Hanger
  • Cleanable Sensor

Description

The DVG-64 series has been discontinued. Please see the DVG-64A as next generation of this product or contact our Pressure Engineering department.

The OMEGA DVG-64 delivers high precision at a low price. It can accurately read vacuum from 12,000 microns down to 0 over a wide temperature range of 35° to 125°F (2° to 52°C). The vacuum can be displayed in user selectable units.

SPECIFICATIONS
Display: Updated every 1/2 second. 1 micron resolution below 200 microns Sensor
Type: Thermistor Connector Type: Standard 1/4 inch flare fitting Vacuum
Range:
0-12,000 microns (0-1600 Pascals) with vacuum increasing/decreasing indicator when above 12,000 microns
Scale Units:
Microns, PSI, InHg, millibars, Pascals, Torr, millitorr
Operating Temperature Range:
35F to 125F (2C to 52C)
Overpressure:
300 PSI max (20 Bar) Accuracy: +/- 10% (0-1000 Microns)
Power Source:
9 Volt Alkaline Battery (included)
Continuous Usage:
Over 35 Hours
Auto Shutoff:
After 10 minutes when vacuum reading is above 12,000 microns
Weight:
6.7 ounces
Dimensions:
140 x 76 x 32 mm (5.5" H x 3" W x 1.25" D)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DVG-64
Consult Sales  
Availability: 
 
 
Digital vacuum gage Range: 0 to 12,000 microns
All amounts shown in AUD
Ordering Example: (1) DVG-64 Digital vacuum gage, AUD477.02
We noticed you are from the US. Visit your local site for regional offers and live support.