Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ultrasonic Flowmeters - Discontinued

FD-7000

 | FD-7000

  • Non-Invasive Design, Easy to Install, No System Downtime
  • Powered by Rechargeable Internal Battery or AC Line Power
  • Operates with most Liquids, Emulsions and Slurries
  • Digital Flowrate Indicator Plus Eight- Digit Totalizer
  • 4-20 mA Output Standard
  • Easy-to-Use Data Entry Keypad
  • NEMA-4X ABS Waterproof Enclosure
  • NIST Standard

Description

The FD-7000 Series has been discontinued. Please see the FDH-1 Series as a possible alternative or contact our Flow Engineering Department.

Up to now, doppler ultrasonic flowmeters have required significant quantities of suspended particles or gas bubbles to reflect sound signals. Now, with the model FD-7000 ultrasonic flowmeter, this is no longer required. When the FD-7000 is used to measure the flow of liquids containing suspended solids or bubbles, the transducers are mounted on a straight run of pipe in the same manner as other ultrasonic meters. In applications where insufficient "reflectors" exist (a condition indicated by a low reading on the FD-7000°s flow analyzer bar graph), the transducers are relocated to a point in the piping where non-symmetrical hydraulic turbulence will be present.ideally just downstream of a 90° elbow. The FD-7000's unique digital filtering system and signal recognition circuitry transforms the reflections from this non-symmetrical, and not necessarily linear, turbulence into a useable and linear data format.

A backlit, 2 line by 20 character, alphanumeric LCD offers simultaneous flowrate and totalizer displays. The FD-7000 is designed for ease of use in the field. Only a few simple keypad entries are required to configure the flowmeter for any given pipe and flow conditions.

The encapsulated, submersible design of the transducer sensor head allows it to be easily mounted to the pipe surface with the coupling compound and elastic bands that are supplied with the unit. A 6 m (20') retractable cable for connection to the transmitter/indicator unit is supplied as as integral part of the sensor. The FD-7000 sensor is utilized on pipes that range in internal diameter from 25 mm to 1.5 m (1 to 60").

Flowrates can be measured in smaller pipes from 6 to 25 mm (¼ to 1") in diameter with use of the small pipe sensor, model FD-7000-S1.

SPECIFICATIONS
System Accuracy:
±2% of FS
Velocity Range: 0.15 to 6.2 MPS (0.5 to 20 FPS)
Measuring Units: FPS, GPM, MGD
Linearity: ±0.2% FS
Repeatability: 0.4% of FS
Flow Rate Display: 6-digit LCD
Totalizer Display: 6-digit LCD (resettable)
Outputs: 4 to 20 mA into 600Ω max., isolated
Power Requirements: 115 Vac ±10%, 50/60 Hz, 20 VA max. (standard); 230 Vac 50/60 Hz (optional). Internal gel cell battery provides 8 hrs. of continuous operation
Liquid Requirements: Full-pipe, low-viscosity (water-like) liquid
Transmitter/Indicator Operating Temperature: -30 to 70°C (-22 to 158°F)
Sensor Operating Temperature: -40 to 121°C (-40 to 250°F)
Dimensions: 432 L x 279 W x 203 mm H (17 x 11 x 8")
Weight: 10 kg (22 lb)
Enclosure: NEMA-4X (IP65)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
ACCESSORIES
  
FD-7000-STD
Consult Sales  
Availability: 
 
 
Replacement Sensor for FD-7000 25 mm to 1.5m (1" to 60") pipes
  
FD-7000-S1
Consult Sales  
Availability: 
 
 
Sensors for 6 to 25mm (1/4 " to 1") pipe
  
FD-7000-HT
Consult Sales  
Availability: 
 
 
High temperature sensor for 25 mm to 15 m (1" to 60") pipe, 204°C (400°F)
  
FD-7000-BATT
Consult Sales  
Availability: 
 
 
Replacement Gel Cell Battery
  
FD-7000-CHARGER
Consult Sales  
Availability: 
 
 
Replacement charging cord (USA)
  
FD-7000-CHARGER-G
Consult Sales  
Availability: 
 
 
Replacement charging cord (Germany)
  
FD-7000-CHARGER-UK
Consult Sales  
Availability: 
 
 
Replacement charging cord (UK)
  
FD-7000-EXT
Consult Sales  
Availability: 
 
 
Two conductors, 20 AWG, unshielded extension cable, 6 m (20')
Click to expand/minimize a list of what others bought with theFD-GREASE
FD-GREASE
AUD52.59
Availability: 1 week
 
Replacement acoustic couplant for sensor mounting, max temperature 65°C (150°F), 6 g (.2 oz) pillow pack
Click to expand/minimize a list of what others bought with theFDT-GREASE
FDT-GREASE
AUD133.31
Availability: 1 week
 
Acoustic couplant for sensor mounting, max temperature 65°C (150°F), 150 g (5.3 oz) tube
  
FDT-HT-GREASE
AUD301.00
Availability: 1 week
 
Acoustic couplant for sensor mounting, max temperature 200°C (392°F) 56.7 g (2 oz) tube
Click to expand/minimize a list of what others bought with theFDT-NS-GREASE
FDT-NS-GREASE
AUD134.00
Availability: 5 weeks
 
Non-silicone acoustic couplant for sensor mounting, 79 g (2.8 oz) tube
All amounts shown in AUD
Note: Unit comes complete with 2 transducers, 6 g (0.2 oz) pillow pack acoustic couplant, power cord, NIST certificate, gel cell battery, and operators manual.

For 230 Vac add suffix "-230" to model number, no additional cost.

Note: This product is not for ultra clean liquids such as DI water applications


We noticed you are from the US. Visit your local site for regional offers and live support.