Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Transit Time Ultrasonic Flowmeter - Discontinued

FDT-81

 | FDT-81

  • Automatic Reynolds Number Compensation
  • 24 Hour Integral Rechargeable Battery
  • AC and Automobile Power Adaptors Included
  • User-Configurable Rate and Totalizer Units
  • Designed for Clean and Ultraclean Liquids
  • Non-Invasive Clamp-on Transducers

Description

The FDT-80 Series has been discontinued. Please see the FDH-1 Series as a possible alternative or contact our Flow Engineering Department.

The FDT-80 Series of portable transit time flowmeters feature the world’s most advanced non-invasive flow measurement technology, providing a measuring system with unsurpassed accuracy, versatility, ease of installation and dependability. Although designed primarily for cleaner liquids, the flowmeter can also reliably measure liquids containing moderate amounts of suspended solids or aeration.

FDT-80 is designed for long or short term flow measurement surveys on full-pipe liquid systems and is ideal for verifying calibration of permanently mounted flowmeters of all types. The flowmeter features a tactile keypad, 24-hour battery (rechargeable), and a 128 x 64 pixel, back-lit graphics display - all integrated into a rugged, watertight enclosure. The FDT-80 systems utilize proprietary dual timebase time expansion algorithm, advanced DSP and digital cross-correlation. The cost effective and versatile FDT-80 flowmeter comes complete with all accessories necessary for measuring piping systems from 50 to 2540 mm (2 to 100").

FDT-80 Series has a flow measuring range that exceeds 4000:1. This feature allows the instrument to measure normal process flow rates as well as flows resulting from leaks in piping and valves.

User configurable rate and totalizer units include: feet, gallons, ft3, million-gal, barrels, acre-feet, lbs, meters, liters, m3, million-liters and kg. Non-invasive clamp-on transducers are simple and cost efficient to install. Since the transducers do not contact the liquid, fouling and maintenance are eliminated.

Automatic Reynolds Number compensation assures accurate measurements through the laminar, transition and turbulent system flow regions. An integral 24 hour rechargeable battery allows extended operation when AC power is not available. Both AC and cigarette socket style power adaptors (battery chargers) are included. Compartmentalized and padded carrying case keeps the FDT-80 meter and all of its accessories organized and protected.

SPECIFICATIONS
Transmitter
Power Requirements:
Internal 12 V lead-acid gel cell battery provides 24 hrs of continuous operation @ 20°C (68°F)
Charging: Wall mount power converter, 115 or 230 Vac 50/60 Hz ±15% @ 5 VA max; 12 to15 Vdc @ 2.5 VA max
Velocity: -12 to +12 MPS (-40 to +40 FPS)
Outputs: All output modules are optically isolated from earth and system grounds. A maximum of two modules may be installed
Analog Output: 4 to 20 mA, 800Ω max; 12-bit resolution; passive or active
Other Options: Pulse output MOSFET, dual form C relays, heat flow and high temperature, and small pipe sensors (consult Engineering for details)
Display: 128 x 64 pixel graphics LCD, LED back lit. Two user selectable font
sizes: 8.9 or 5.0 mm (0.35 or 0.2") 8-digit rate, 8-digit totalizer (resettable)
Units: Feet, gallons, ft3, mil-gal, barrels, acre-feet, lbs., meters, liters, m3, mil-liters, kg (with Heatflow option: BTUs, calories, watts tons) [rate time: sec, min, hr, day]; Totalizer (NET, FWD, REV or BATCH): gallons, ft3, barrels, acre-feet, lbs., liters, m3, kg (with Heatflow option: BTUs, calories, watts tons) (user configured)
Ambient Conditions: -40 to 85°C (-40 to 185°F), 0 to 95% relative humidity, non-condensing
Enclosure: NEMA 4X (IP-66) while open, NEMA 6 (IP68) while closed, ABS with SS hardware
Electronic Enclosure: 14.8 lbs (6.7 kg), 356 W x 154 H x 268 mm D (14 x 6.06 x 10.56")
Accuracy Flow Rate: ±0.5% of reading at rates > 1 FPS
Sensitivity Flow: 0.0003 MPS (0.001 FPS)
Repeatability: ±0.01% of reading
Response Time Flow: 0.3 to 30 seconds, user configured, to 100% of value, step change in flow. Security keypad lockout, 4-digit user selected access code
Approvals: Ordinary area
Cable: 6.1 m (20')
Pipe Sizes: 50 to 2540 mm (2 to 100")
Pipe Temperature: -40 to 121°C (-40 to 250°F); NEMA 6 (IP68) housing
Material Standard Sensor: CPVC, Ultem® and Nylon
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories
  
FDT-81-STD
AUD2,180.00
Availability: 5 weeks
 
Replacement standard sensor
  
FDT-81-230VAC2
AUD204.00
Availability: 5 weeks
 
Power converter with 2 round pins, 230 VAC, European
  
FDT-81-230VAC3
AUD222.00
Availability: 5 weeks
 
Power converter, 230 VAC, U.K.
Acoustic Couplant
Click to expand/minimize a list of what others bought with theFD-GREASE
FD-GREASE
AUD52.59
Availability: 1 week
 
Acoustic couplant for sensor mounting, max temperature 65°C (150°F), 6 g (.2 oz) pillow pack
Click to expand/minimize a list of what others bought with theFDT-GREASE
FDT-GREASE
AUD133.31
Availability: 1 week
 
Replacement acoustic couplant for sensor mounting, max temperature 65°C (150°F), 150 g (5.3 oz) tube
  
FDT-HT-GREASE
AUD301.00
Availability: 1 week
 
Acoustic couplant for sensor mounting, max temperature 200°C (392°F), 56.7 g (2 oz) tube
Click to expand/minimize a list of what others bought with theFDT-NS-GREASE
FDT-NS-GREASE
AUD134.00
Availability: 5 weeks
 
Non-silicone acoustic couplant for sensor mounting, 79 g (2.8 oz) tube
All amounts shown in AUD
Note: Comes complete with NIST certificate, AC and automobile power adaptors, carrying case, acoustic couplant, standard sensors, straps, cables, mounting track, and operator’s manual.

High Temp and Small Pipe Transducers are available as an accessory. Please consult Flow Engineering for details.


Ordering Example:  (1) FDT-GREASE Coupling grease, AUD133.31
We noticed you are from the US. Visit your local site for regional offers and live support.