Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical Purge Variable Area Flow Meters - DISCONTINUED

FL-1000 Series

Economical Purge Variable Area Flow Meters | FL-1000 Series

Economical Purge Variable Area Flow Meters

  • ±10% Full Scale Accuracy
  • ±1% Full Scale Repeatability
  • Low Pressure Drop
  • Polycarbonate Construction
  • Direct Reading Scales for Air and Water
  • Fully Rotatable Line Connectors for Easy Hookup
  • Convenient Panel Mounting
  • Integral Flow Control Valve

Description

The FL-1000 series has been discontinued. Please consider the FL-2000 for possible alternatives.

Advanced concepts and design at a very low cost – that’s the OMEGA™ FL-1000 Series of flowmeters, made of high-impact polycarbonate. These units are designed to provide a practical approach to low flow rate indication of non-corrosive liquids and gases at the lowest possible cost. The FL-1000 Series flow meter is equipped with a standard flow control valve. The FL-1000 flowmeter features a single unit polycarbonate tube, bezel and integral float stops for high impact resistance, with easy-to-read design, and ribbed tube construction for increased performance.
Ideal for low flow measurements.

SPECIFICATIONS
Accuracy: ±10% full scale
Repeatability: ±1% full scale
Meter Body, Clean-Out Plug, Float Stop: FDA Approved Polycarbonate
Floats: 316 Stainless Steel (spherical)
O-Rings: Buna
Line Connectors: Stainless Steel
Valve: Stainless Steel

Scales
Nominal Length: 37 mm (1.46")
Display: Direct reading for air or water

Ratings
Maximum Operating Pressure: 100 psig
Operating Temperature: -29 to 54°C (-20 to 130°F). Fluid temperatures below 0°C (32°F) can cause frosting of plastic meter body
Connections: 1/8 FNPT, horizontal (inlet and outlet); fully rotatable
Flush Panel Mount Cutout: 94 x 24 mm (3.72 x .94")
Max Panel Thickness: 4.76 mm (3/16")
Pressure Drop:
   FL-1002: 96" water
   FL-1004: 136" water
   FL-1006: 191" water
All amounts shown in AUD
Note: Comes complete with operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.