Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

General Purpose Purge Variable Area Flow Meters - Discontinued

FL-1300 and FL-1400

 | FL-1300 and FL-1400

  • ±5% Full Scale Accuracy (FL-1400)
  • ±10% Full Scale Accuracy (FL-1300)
  • ± ½% Full Scale Repeatability
  • Integral Flow Controller Standard
  • Compact 65 mm (2.6") Scale for FL-1300 or Large 150 mm (5.9") Scale for FL-1400

Description

The FL-1300 and FL-1400 Series has been discontinued. Please see the FL3200, FL3300, FL3400, FL3500 Series as a possible alternative or contact our Flow Engineering department.

FL-1300 series variable area flow meters are supplied with an easy-to-read 65 mm (2.6") scale. The FL1400 series features a large, easy-to-read 150 mm (5.9") scale, with correlation charts for air and water flow measurement applications. The integral flow controller (for both the FL-1300 and FL-1400 series) maintains a set flowrate when upstream line pressure varies.

SPECIFICATIONS
Metering Tube: Borosilicate glass
Float: 316 stainless steel
End Fittings: 316 SS (standard) Chrome-plated brass (optional)
O-Rings and Tube Packing: FKM-A (316 SS fittings); neoprene (brass fittings)
Max. Pressure: 13.8 bar (200 psig) up to 121°C (250°F)
Connections: Horizontal female 1.4" NPT
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Air Flow Meters 65 mm Scale
FL-1303
Consult Sales  
Availability: 
 
 
.2 to 2.0 SCFH
Water Flow Meters 65 mm Scale
FL-1314
Consult Sales  
Availability: 
 
 
0.16 to 1.6 GPH
Air and Water Flow Meters 150 mm Scale
FL-1405
Consult Sales  
Availability: 
 
 
460 to 4600 cc/min of Air/13.3 to 133 cc/min of Water
FL-1408
Consult Sales  
Availability: 
 
 
4300 to 43,000 cc/min of Air/135 to 1350 cc/min of Water
All amounts shown in AUD
Note: Comes complete with operators manual and correlation tables for air and water.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


We noticed you are from the US. Visit your local site for regional offers and live support.