Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Variable Area Flow Meters for Corrosive Applications - Discontinued

FL-1700

 | FL-1700

  • ±10% Full Scale Accuracy
  • ±0.5% Full Scale Repeatability
  • Compact 65 mm (2.6") Scale
  • Direct Reading Scales for Air and Water
  • PVDF and Glass Wetted Parts
  • Machined End Fittings
  • Side Plate Construction
  • Non-Rotating Seal Spindle

Description

The FL-1700 Series has been discontinued. Please see the FL-3000 and 3100 Series as a possible alternative or contact our Flow Engineering department.

The OMEGA ® FL-1700 and FL-1800 glass tube variable area flow meters are similar in design to the FL-1300 and FL-1400 series units, except that these units are designed for use with corrosive fluids. Fluid contact is limited to the glass tube and float, PVDF end fittings, FKM O-Rings and tube packing and the PTFE float stops. No stainless steel wetted parts are employed.
These units are also available with an optional integral needle control valve (Note: the valve has 316 SS wetted parts).

SPECIFICATIONS
Scales: 65 mm (2.6"), direct reading for air and water
Accuracy: ±10% full scale
Repeatability: ±0.5% full scale
Connections: ¼ NPT, female horizontal
Metering Tubes: Borosilicate glass
Floats: Glass
End Fittings
    Seal Spindle:
PVDF
    Side Plates: Aluminum
    Float Stops: PTFE
    Tube Packing: FKM
    O-Rings: FKM
Max Pressure: 10.34 bar (150 psig) at 38°C (100°F)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Models for Air
FL-1706
Consult Sales  
Availability: 
 
 
4.4 to 44 SCFH
Water Models
FL-1713
Consult Sales  
Availability: 
 
 
0.011 to 0.11 GPH
FL-1715
Consult Sales  
Availability: 
 
 
0.24 to 2.4 GPH
FL-1715-V
Consult Sales  
Availability: 
 
 
0.24 to 2.4 GPH, 316 SS control valve
FL-1716
Consult Sales  
Availability: 
 
 
.8 to 8 GPH
All amounts shown in AUD
Note: Comes complete with operator’s manual.


We noticed you are from the US. Visit your local site for regional offers and live support.