Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Variable Area Flow Meters for Corrosive Applications - Discontinued

FL-1800

 | FL-1800

  • ±5% Full Scale Accuracy
  • ±0.5% Full Scale Repeatability
  • Large 150 mm (5.9") Scale
  • Correlation Charts for Air and Water
  • PVDF and Glass Wetted Parts
  • Machined End Fittings
  • Side Plate Construction
  • Non-Rotating Seal Spindle

Description

The FL-1800 Series has been discontinued. Please see the FL-3000 and 3100 Series as a possible alternative or contact our Flow Engineering department.

OMEGA™ FL-1800 Series Flowmeters are designed for use with corrosive materials. These special flowmeters utilize PVDF and glass wetted parts for excellent corrosion resistance where standard variable area flow meters would be unacceptable. Because of this construction, these flowmeters can be used with most acids and bases, in addition to working with many organic solvents.

SPECIFICATIONS
Scales: 150 mm (5.9"), 0 to 150 mm with correlation charts for air and water
Accuracy: ±5% full scale
Repeatability: ±0.5% full scale
Connections: ¼ NPT, female horizontal
Metering Tubes: Borosilicate glass
Floats: Glass
End Fittings, Seal Spindle: PVDF
Side Plates: Aluminum
Float Stops: PTFE
Tube Packing: FKM
O-Rings: FKM
Max Pressure: 10.34 bar (150 psig) at 38°C (100°F)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FL-1801
Consult Sales  
Availability: 
 
 
4.9 to 49 cc/min air ,.054 to .537 cc/min water
FL-1805
Consult Sales  
Availability: 
 
 
.24 to 2.35 LPM air, 5.3 to 52.8 cc/min water
All amounts shown in AUD
Note: Comes complete with correlation charts for air and water, and operator's manual.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


We noticed you are from the US. Visit your local site for regional offers and live support.