Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

In-line Flowmeters - Discontinued

FL-2100A

 | FL-2100A

  • ±5% Full Scale Accuracy
  • ±1% Repeatability
  • Mounts in Any Position
  • Good Viscosity Stability
  • Direct Readings for Oil or Water
  • 3500 psig Pressure Rating
  • Vertical Connectors for In-Line Mounting
  • Temperature Rating: 116°C (240°F) Standard, 204°C (400°F) Opt.
  • For Clear and Opaque Fluids

Description

The FL-2000A Series has been discontinued. Please see the FL-6000A Series as a possible alternative or contact our Flow Engineering Department.

The FL-2000A Series of general purpose flowmeters are designed to provide economical, accurate flowrate indication for oil and water. These industrial flowmeters utilize a spring-and-piston type assembly, which enables them to be mounted in any position and to be immune to changes in viscosity. The FL-2000A meters can be used in severe environments, at up to 3500 psig and 116°C (240°F).

SPECIFICATIONS
Accuracy: ±5% full scale*
Repeatability: ±1% full scale
Dimensions: 48 x 43 mm (1.9 x 1.7") for 116°C (240°F) units
Length: 121 mm (4.75") for 116°C (240°F) units; 168 mm (6.6") for 204°C (400°F) units
Max. Pressure: 3500 psi
Max. Temperature: 204°C (400°F) at 1800 psi max.,
Shipping Weight: 453 g (1 lb) for water, 227 g (8 oz) for oil meters
Connections: 1/4 FNPT
Wetted Parts: Polyphenylene sulfide/ceramic magnet and FKM O-rings; FL-2100A has aluminum body and 302 SS spring; FL-2300ABR has brass body and 302 SS spring
Pressure Drop: see specification sheet for pressure drop curve
All amounts shown in AUD
Note: Comes complete with operators manual.

NIST traceable certificate is not available on units with direct read scales.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


We noticed you are from the US. Visit your local site for regional offers and live support.