Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued

FLR2000 and FLV2000 Series

 - Discontinued | FLR2000 and FLV2000 Series

 - Discontinued

CE
  • Good for Many Aggressive/Corrosive Slurries or Liquids
  • Advanced Material Coating and PVC Wetted Materials
  • Measures Flow Rateand Total Flow
  • RS232 Communications
  • Remote Pump Setpoint Signal

Description

The FLR-2000 Series Flow Meters and the FLV-2000 Series offer a solution for real-time metering and control of chemicals which are injected, pumped, dosed or dispensed. This flow measurent device is ideal for controlling chemical metering pumps and verifying their flow. Flow ranges of less than 0.07 GPH to 79.20 GPH at pressures from 20 to 250 PSI meet the general range of use in Water, Waste Water, Industrial, CPI, Food and Beverage, and Pharmaceutical marketplaces. The ±1% Full Scale accuracy insures precision. A 4 line x 20 character digital display enables the user to gather information, reset totalizer and input control commands within seconds. RS232, 0 to 5 Vdc, and relay outputs are standard. An advanced material coating process combined with a PVC body provide resistance to aggressive flow media. The wet side of the flow system is isolated from the electronics yet close coupled for easy installation, operation and maintenance. The FLV-2000 models allow the user to remotely set a pump rate or proportional valve setting.
All amounts shown in AUD
Note: Comes complete with power supply and operator’s manual.


We noticed you are from the US. Visit your local site for regional offers and live support.