Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Integral Signal Conditioners for Frequency, Voltage, or Current Output - Discontinued

FLSC-28, FLSC-34, FLSC-35 and FLSC-51B

 | FLSC-28, FLSC-34, FLSC-35 and FLSC-51B

  • Up to 0.05% Accuracy
  • Choose from Six Output Types
  • CMOS/TTL Compatible
  • Adjustable Low Level Signal Filter for Noise Rejection
  • Explosion-Resistant Heads
  • For FTB-100 and FTB-200 Turbine Flowmeters
  • Integral Signal Conditioners Available for 4 to 20 mA, 0-5 V, and Factored Pulse Outputs

Description

The FLSC-28 Series has been discontinued. Please see the FLSC-C3-LIQ Series as a possible alternative or contact our Flow Engineering Department.

Signal ConditionersCompatible Meters
Model No.
FLSC-34,
FLSC-28, FLSC-35B, FLSC-51
DPF50, DPF60,
DPF300, DPi8
See related links below.
OMEGA™ high accuracy integral signal conditioners are designed for direct mounting onto OMEGA FTB-100 and 200 Series turbine meters. The input circuitry of the signal conditioners has been designed to receive and condition low level turbine meter signals while rejecting unwanted noise and spurious signals. A signal threshold control is provided which allows the user to set the input sensitivity above the ambient noise level, thereby eliminating any false signal on the output. Signal conditioners are available that can provide 4 to 20 mA, 0 to 5V, and scaled frequency pulse outputs that run on unregulated power supplies. Other units which run off 115 Vac provide both an unscaled pulse output and a 0 to 5V or 4 to 20 mA output. A zero and a span potentiometer allow for simple field adjustment of the analog outputs from the signal conditioners.

SPECIFICATIONS
Accuracy: See "To Order" box
Temperature Range: 0 to 70°C (32 to 158°F)
Pulse Output: TTL/CMOS; open collector for FLSC-51B
Input Frequency: 10-1000 Hz, 28 mV P-P; 1000-2500 Hz, 70 mV P-P. Can be used with any OMEGA Turbine Meter
Maximum Input: 120V RMS
Electrical Connections: Screw terminals
Maximum Lead Length: 305 m (1000') of 24 gage copper wire for pulse or mA; 30 m (100') for 0 to 5V output.
Weight: 2.3 kg (5 lb)

Model No. Output Power Accuracy
FLSC-34 4 to 20 mA and unscaled pulse 115 Vac, 50/60 Hz ±0.1% FS
FLSC-28 0 to 5 Vdc 10 to 40 Vdc @ 10 mA ±0.5% FS
FLSC-35B 0 to 5 Vdc and unscaled pulse 115 Vac, 50/60 Hz ±0.1% FS
FLSC-51B scaled squarewave pulse (50 ms duration) 8 to 35 Vdc @ 10 mA ±1% FS
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Signal Conditioners
  
FLSC-51B
Consult Sales  
Availability: 
 
 
Scaled square wave pulse output with 50 ms pulse duration for use with electromechanical totalizers
Popular Compatible Turbine Meters
Click to expand/minimize a list of what others bought with theFTB-101
FTB-101
AUD2,845.00
Availability: 6 weeks
 
1/2" NPT 0.35 to 3.5 GPM
  
FTB-102
AUD2,845.00
Availability: 5 weeks
 
1/2" NPT 0.75 to 7.5 GPM
  
FTB-106
AUD3,150.00
Availability: 1 week
 
1" NPT 4 to 60 GPM
  
FTB-202
AUD2,845.00
Availability: 8 weeks
 
37° Flare Fitting, 3/4-16 UNF-3A, 0.75 to 7.5 GPM
All amounts shown in AUD
Note: Signal conditioners are installed/scaled at no charge when purchased with turbine meter.

When ordering the Turbine and Signal Conditioner to be scaled and installed as a system, add the cost of the turbine and the signal conditioner together for system cost.

NOTE: The use of explosion-proof heads does not imply that complete assembly is either explosion-proof or intrinsically safe. It is the user’s responsibility to determine the suitability of materials for a given installation.


We noticed you are from the US. Visit your local site for regional offers and live support.