Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Direct Mounting Signal Conditioners for FTB-930/940 Series Turbine Flowmeters  - Discontinued

FLSC-60 Series

Direct Mounting Signal Conditioners for FTB-930/940 Series Turbine Flowmeters | FLSC-60 Series

  • All units are suitable for direct mounting onto FTB-930/940 Series turbines

Description

The FLSC series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

All units are suitable for direct mounting onto FTB-930/940 Series turbines

MODEL FLSC-61
The FLSC-61 is a 3-wire analog transmitter designed to linearly convert a frequency input to an equivalent voltage output whose level is switch selectable @ 0-5 V/0-10 V. full scale frequency range of 75 Hz-10 kHz is jumper selectable. The span adjustment establishes the frequency point at which the full scale voltage output (5 V or 10 V) is achieved. A sensitivity adjustment permits the FLSC-61 to discriminate between a signal input or noise.

MODEL FLSC-62
The FLSC-62 is a 2-wire loop powered analog transmitter designed to linearly convert a frequency input to an equivalent 4-20 mA current output. A full scale frequency range of 100 Hz -10 kHz is switch selectable. The span adjustment establishes the frequency point at which a 20 mA output is achieved. A sensitivity adjustment permits the FLSC-62 to discriminate between signal input or noise.

MODEL FLSC-64
The FLSC-64 amplifies and conditions low-amplitude signals such as those developed by a magnetic pickup coil. The amplitude of the squarewave output equals the input supply voltage of the FLSC-64. A sensitivity adjustment permits the FLSC-64 to discriminate between an input signal and noise.The FLSC-64 contains a built-in test oscillator that enables the operator to verify the amplifier’s operation without a signal source. The power LED illuminates when the input supply voltage is present.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Signal Conditioners
FLSC-61
Consult Sales  
Availability: 
 
 
0-5/0-10 Volt output
FLSC-62A
Consult Sales  
Availability: 
 
 
4-20 mA output
FLSC-64
Consult Sales  
Availability: 
 
 
Frequency amplifier
All amounts shown in AUD
Note: Comes complete with operator's manual.


We noticed you are from the US. Visit your local site for regional offers and live support.