Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Pressure, High Repeatability Mass Flowmeters for Clean Gases

FMA-8500

High Pressure, High Repeatability Mass Flowmeters for Clean Gases | FMA-8500

  • Up to ±1% Full Scale Accuracy
  • ±0.25% of Rate Repeatability
  • 316 SS Wetted Parts
  • Low Pressure Drop
  • For Use With Clean, Non-Coating Gases up to 4500 psig
  • Calibrations Available up to 1500 psig

Description

This flowmeter is precise and sophisticated. It must be accurately calibrated for application conditions. If in doubt, consult OMEGA’s Flow Department.

OMEGA™ FMA-8500 Series high pressure mass flowmeters feature a superior ±0.25% repeatability for accurate measurement and control of gas flow. The flow sensor produces a 0 to 5 Vdc output signal linear to the mass flow rate for use in recording, indicating, or control purposes.


SPECIFICATIONS
Accuracy: ±1% full scale at 16 to 27°C (60 to 80°F) and 10 to 40 psig; ±2% full scale at 4 to 38°C (40 to 100°F) and 5 to 150 psig
Repeatability: ±0.25%
Time Constant: Three seconds to reach 98% of final value
Max Pressure:Up to 4500 psi at 66°C (150°F)
Pressure Drop: 10" water, max
Ambient Temperature Range: 4 to 66°C (40 to 150°F)
Output: 0 to 5 Vdc into 1000 Ω min load; 3 mV rms max ripple
Power: ±15 Vdc; 0.6 W max power consumption
Fittings: ¼" 316 SS compression fitting O-Rings/Gaskets: PFA
Transducer Assembly: 316 SS
Leak Rate: 10-9 atm/cc-Helium
Pressure Coefficient: 0.03% shift within ±200 psig of the calibrated pressure

Range
Model No.Range
FMA-8500-(*)0 to 10 SCCM
FMA-8501-(*)0 to 20 SCCM
FMA-8502-(*)0 to 50 SCCM
FMA-8503-(*)0 to 100 SCCM
FMA-8504-(*)0 to 200 SCCM
FMA-8505-(*)0 to 500 SCCM
FMA-8506-(*)0 to 1000 SCCM
FMA-8507-(*)0 to 2000 SCCM
FMA-8508-(*)0 to 5000 SCCM
FMA-8509-(*)0 to 10 SLM
FMA-8510-(*)0 to 20 SLM

(*) You must specify gas and inlet/outlet pressure when ordering.

1) Select the core part number from the range code table above.
2) Add the gas and inlet/output pressure information after the core p/n, eg.: FMA-8501-Nitrogen,20/0 psig (This is a FMA-8501 0 to 20 SCCM, flowmeter for nitrogen, with an inlet pressure of 20 psi, and outlet pressure of 0 psi)
3) Enter the Constructed part number in the "Order Specific Models Here" table below!
4) You will then add the p/n to your cart and check out with a non-std p/n.
5)We will confirm by email and/or telecon price and availability after the order is placed.
All amounts shown in AUD
Note: Comes complete with mating connector and operator's manual.

Calibrations done at ambient temperature only 20°C(70°F).

* Please specify gas and inlet/outlet pressure. When ordering, replace the "*" in the suffix with the gas and inlet/outlet pressure information.

For calibrations between 201 and 900 psig; add $600 to price.

For calibrations between 901 and 4500 psig; consult Flow Engineering for pricing.

For NIST certificate, add suffix "-NIST" to the model number; consult Flow Engineering for pricing. NIST certificate does not include points.

All models are custom, consult specification page for complete description and list of available models.


We noticed you are from the US. Visit your local site for regional offers and live support.