Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Municipal-Industrial Magmeter - Discontinued

FMG-1000 Series

 | FMG-1000 Series

  • Simple and Economical as a Mechanical Meter
  • No Moving Parts
  • Built-In Pulse Output
  • Minimal Straight Pipe Required
  • Solar Kit (Optional)
  • Data Logger (Optional)

Description

The FMG-1000 series has been discontinued. Please see the FMG600 series as a possible alternative or contact our Flow and Level Engineering department.

The FMG1000 Series comprises flanged electromagnetic flowmeters for use in 4, 6, 8, or 10" pipes in municipal or industrial water and wastewater applications in which propeller meters have typically been used in the past. With no moving parts and electrodes designed to discourage fouling, the FMG1000 magmeters require much less frequent maintenance in applications in which debris or sand would impede propeller meters. There is no rotor to stop turning or bearings to wear out. Minimal straight-pipe requirements allow use of FMG1000 Series meters in piping configurations involving little space between the meter and an elbow.
The FMG1000 is externally powered with 12 to 24 Vdc. Low power requirements also make it ideal for solar and comparable power sources. Rate and total indication is standard, as is a solid state pulse output, which allows connection to a data logger.
A pulse-to-analog converter can be added if a 4 to 20 mA signal is needed. A shielded power/pulse output cable with DIN connection is included with the meter. The display housing is fitted with tamper-evident features.
Optional features include immersible electronics (for occasional vault flooding) and bidirectional flow indication.

SPECIFICATIONS
Pipe Sizes: 10, 15, 20, 25 cm (4, 6, 8, 10")
Flanges: AWWA 150 lb drilling
Pressure: 150 psi
Temperature Range: -12 to 54°C (10 to 130° F)
Accuracy: ±1% at 100% to 10% of reading; ±2% at 10% of reading to cut off
Materials:
     Body: Welded steel, epoxy powder coated
     Liner: HDPE
     Electronics Housing: Die-cast aluminum, powder coated
     Electrodes: 316 SS
Rate Display:
     Digits: 5
     Units: Gallons/minute, million gallons/day, liters/second, cubic feet/minute
Total Display:
     Digits: 8
     Units: Gallons x 1000, cubic feet, cubic meters, megaliters
Power: 12 to 24 Vdc, 30 mA
Output Signal: Current sinking pulse, opto-isolated, 24 Vdc,10 mA max
Empty Pipe Detection: Hardware/software, conductivity-based
Environmental: NEMA 4 (IP65) standard, short-term immersible option

NOTE: HEAVY WEIGHT - OVERWEIGHT SHIPPING CHARGES MAY APPLY FOR THIS PRODUCT. IF ORDERED ON-LINE, INTERNET SALES WILL CONTACT YOU AFTER ORDER PLACEMENT UNLESS YOU OPT TO CHARGE FREIGHT TO YOUR CARRIER ACCOUNT.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories
  
FMG-1004-GR
AUD242.00
Availability: 5 weeks
 
4" grounding ring, 2 per meter
  
FMG-1006-GR
AUD255.71
Availability: 1 week
 
6" grounding ring, 2 per meter
  
FMG-1008-GR
AUD270.00
Availability: 5 weeks
 
8" grounding ring, 2 per meter
  
FMG-1010-GR
AUD379.00
Availability: 5 weeks
 
10" grounding ring, 2 per meter
  
FMG-1000-SK
Consult Sales  
Availability: 
 
 
Solar power kit
Optional Data Logger and Accessories
Click to expand/minimize a list of what others bought with theOM-CP-PULSE101A
OM-CP-PULSE101A
AUD207.10
Availability: 1 week
 
Counter/totalizer/event data logger with 1 year battery life (CE approved) (OM-CP-IFC200 software sold separately)
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
** Windows software and 3.7 m (12') USB interface cable
All amounts shown in AUD
Note: Comes complete with operator’s manual.

** OM-CP-IFC200 comes complete with software, and 3.7 m (12') USB interface cable


We noticed you are from the US. Visit your local site for regional offers and live support.