Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low-Flow Magnetic Flowmeter - Discontinued

FMG201, FMG202, FMG203 Series

 | FMG201, FMG202, FMG203 Series

  • Variety of Outputs
  • Continuous Flow Signal
  • Relay Alarm Outputs
  • Rate and Total
  • NPT or Barb Connection Options

Description

The FMG201 Series is a small plastic-bodied magmeter capable of measuring the pulsating flows from air and solenoid-driven metering pumps, the meter is primarily designed for electrically-conductive chemicals and fluids of varying viscosities.

The FMG201 electromagnetic flowmeter is an ideal flow measurement device for low flow applications. In addition to measuring and displaying flow rate and total flow, this magnetic flow meter unit has a variety of outputs. For continuous transmission of a flow signal, there is a 4 to 20 mA, and 0 to 5 volt signal, and a frequency signal proportional to flow. In addition, there are relay alarm outputs for low and high flows with user-set flow levels.

Important Note: For proper operation of this mag meter, one or both of the ground lugs must be well connected to a good earth ground. 10-24 UNC screws used for grounding.

SPECIFICATIONS
Accuracy:
    ±1% of Reading +0.005 GPM (0.020 LPM): Above 10% FS
    ±3% of Reading +0.005 GPM (0.020 LPM): : Below 10% FS
Maximum Fluid Temperature: 85°C (185°F)
Maximum Pressure: 10.3 bar (150 psi) @ 24°C (75°F)
Wetted Materials:
    Body: PVDF
    Electrodes: Platinum-coated titanium
    Internal Seals: FKM
    Housings (Primary Element): Fusion-coated aluminum
    FMG200-DC: PVDF
    Control/Display: Polycarbonate
Connection: 3/8 or ½ MNPT
Mounting Holes: 4 holes, 0.218" Dia.

DIMENSIONS
Housing: 125 H x 125 W x 74 mm D (4.93 x 4.93 x 2.92")
Flow Sensor: 112 H x 95 W x 89 mm D (4.4 x 3.75 x 3.5") Cables (Controller to Sensor): 1.8 m (6') standard, 6 m (20') optional
Power: 115 Vac, 60 Hz
Display: Backlit LCD (2 lines of 16 characters)
Fuse (Included): 0.25 A, 5 x 20 mm
Minimum Conductivity: 20 µS
Outputs: 4 to 20 mA (24 Vdc required), 0 to 5 V (both isolated); frequency to 9999 pulses per gallon; isolated 10 mH, 30 Vdc; high alarm,low alarm relay (6.25% hysteresis), isolated (100 mA, 110 Vac/Vdc)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Rate/Total/Pulse/4-20 mA with Barb Fitting Connection
FMG202-BRB
Consult Sales  
Availability: 
 
 
barb fitting, 3/8' through hole, 11 LPM or 3 GPM Max Full Scale
All amounts shown in AUD
Note: DISCONTINUED

Product Manuals:

Download FMG200 Series - Low-Flow Magnetic Flow Meters
Download FMG210 Series - Low Flow Magnetic Flow Meters
We noticed you are from the US. Visit your local site for regional offers and live support.