Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Flow Magmeter - Discontinued

FMG80 Series

 | FMG80 Series

  • No Moving Parts
  • Requires No Straight Pipe
  • Pulse and/or 4 to 20 mA Output
  • Chemical and Corrosion Resistant
  • Insensitive to Fluid Density and Fluid Viscosity Changes
  • NEMA 4X (IP66)

Description

The FMG80 series has been discontinued. Please see the FMG80A Series as a possible alternative or contact our Flow Engineering department.

The FMG80 Series magmeter is designed for low-flow chemical injection or difficult-to-meter applications with pulsating metering pumps in ¾ to ¼" pipe/tube. The housing is made of sturdy splashproof HDPE plastic.

With no moving parts, the FMG80 Series can handle fluids containing particulate matter without clogging or jamming, keeping maintenance at a minimum. With no metallic parts (100% PVDF body and PVDF carbon fiber-filled electrodes), the meter is corrosion-resistant and compatible with a wide range of chemicals. Accuracy is maintained with conductive fluids (>20 micro Siemens) of varying viscosities and densities.

The FMG80 Series meter is compact enough to fit most pump/injection systems. With zero straight pipe required after an elbow, it can be easily mounted in tight spaces. The mounting bracket adds stability.

The FMG80 Series meter has opto-coupled current sinking or current sourcing pulse as well as a 4 to 20 mA output that can be connected to many OMEGAR panel meters, controllers and data loggers; outputs and power are provided through a 6 m (18') cable with 8-pin female circular connector.

SPECIFICATIONS
Pipe Sizes:
¼, 38, ½, and ¾"
Fittings: Fittings with two NPT threaded adaptors (included)
Materials Body: PVDF
Electrodes: PVDF carbon fiber-filled
Ground: PVDF carbon fiber-filled
Housing: HDPE with glass fiber
Fittings: PVDF
Adaptors (NPT): PVDF
O-Rings: EPDM or FKM (-FKM)
Temperature:
    Ambient: -18 to 54°C (0 to 130°F)
    Fluid: 0 to 93°C (32 to 200°F)
Pressure: 150 psi
Flow Range:
    FMG81, FMG82: 3 GPM max (0.03 GPM cut off)
    FMG83, FMG84: 20 GPM max (0.2 GPM cut off)
Accuracy:
    FMG81, FMG82: ±1%, ±0.002 GPM of reading across rated range
    FMG83, FMG84: ±1%, ±0.005 GPM of reading across rated range
Output Signal: Optocoupled current sinking or current sourcing pulse output; 30 Vdc, 5 mA max, 4 to 20 mA current loop; 7 Vdc plus load voltage drop min; 50 Vdc max
    FMG81, FMG82: 1000 pulses/liter (3785 pulses/gallon)
    FMG83, FMG84: 500 pulses/liter (1892 pulses/gallon)
Power: 10 to 15 Vdc, 150 mA (linear power supply recommended)
Fluid Conductivity: >20 microSiemens
Environmental: NEMA 4X (IP66)
Cable Length: 6m (19.7') w/8-pin Female Circular Connector
All amounts shown in AUD
Note: Comes complete with 6m (19.7') cable with 8-pin female circular connector and operator’s manual.


Ordering Example: (1) FMG80-CABLE 2.4 m (8') cable, AUD176.00 
We noticed you are from the US. Visit your local site for regional offers and live support.