Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Digital Flow Paddlewheel Transmitters  - Discontinued

FP1520 Series Discontinued

 | FP1520 Series Discontinued

CE
  • Easy Commissioning Thanks to Multi-Language, Menu-Guided Operation
  • Individual Adjustment of All Measuring Parameters
  • Compact Design
  • Large 15 mm LCD Display Provides Clear Readability
  • High Measurement Dynamics, Measurements from 0.3 fps to 30 fps
  • Volumetric Flow Measurement with Two Optional Totalizers
  • Easy Processing By 4 to 20 mA Output Signal, Pulse Output and Optional Alarm Relay
  • Wetted Parts Made of PVDF/Ceramic with FPM/EPDM Gaskets Applications:
  • Flow Measurement
  • Industrial Waste Water Treatment
  • Water Treatment and Process Technology
  • Cooling Water Monitoring Batch Control:
  • Chemical Dosing and Filling Systems

Description

The FP1520 Series has been discontinued. Please see the FP90 as a possible substitute or contact our Flow and Environmental department.

The compact FP1520 Series paddlewheel flow transmitter is specially designed for use in aggressive and solid-free liquids. The measuring principle is based on local velocity measurement. The transmitter produces a 4 to 20mA standard signal proportional to the flow and provides a freely adjustable pulse output. Both signals can easily be transmitted and processed. The display and operating elements allow customized adjustment of all measuring parameters. A specially designed fitting system insures simple installation of the devices into all pipes.
• 4-20 mA, 2-wire
• Paddlewheel Hall sensor, 1:100 measurement dynamic (max. 30 fps)
• Menu-guided operation:
  • Multi-language
  • Choice of engineering units
  • Customized measuring ranges
• Volumetric flow measurement with two optional totalizers:
  • Display, memory and individual reset functions
• On-site alarm function:
  • Freely programmable limit values with engineering units, due to two optional relays.

INSTALLATION
These flow transmitters can easily be installed in pipes using OMEGA’s specially designed fitting system. The flow transmitter must be installed in the pipeline using the instructions in the diagram at right, in order to ensure ideal measuring accuracy. Pressure and temperature tolerances must also be observed, depending on the selected fitting material. (Please refer to the Operator's Manual for Flow Transmitter FP1520). OPERATION/ COMMISSIONING The device can be calibrated using the K-factor or via the Teach-In function. Customized adjustments of the measuring range, engineering units, resolution of pulse output and totalizers can be carried out on site with the menu-supported multi-lingual display.
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.