Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Adjustable Depth Brass Flow Sensors - Discontinued

FP-6000

 | FP-6000

  • Flow Sensors for Lines 1½" to 36"
  • No Special Fitting Needed
  • Low Cost Flow Sensors

Description

The FP-6000 Series has been discontinued. Please see the FP6500 Series as a possible alternative or contact our Flow Engineering department.

Compatible Meters:
  • DPF700
  • DPF70 with FLSC-AMP
  • FP90
  • FPM-5500
  • FPM-9020A
Related links below.
When you want it all in one flow sensor, you want the FP-6000 sensor. accuracy...durability versatility... easy installation... low cost - the FP-6000 gives you all this.

The FP-6000 accurately measures a wide variety of fluids with flowrates as low as 1.6 feet per second up to 20 feet per second. It generates a sine-wave frequency output linearly proportional to flowrate with ±0.2 fps accuracy. The FP-6000 is versatile, adjusting to various pipe sizes. There is no need to buy a different sensor for every change in pipe size. You can position the FP-6000 to give you accurate readings in any size pipe (1½ to 36"), permitting tremendous cost savings.

No special fittings are required. A standard 1½" threadolet or saddle fitting is all you need.

Made of rugged brass, the FP-6000 can handle harsh environments. The output signal can be sent up to 30 m (100') without amplification. Each FP-6000 sensor comes with a 7.5 m (25') cable and all necessary mounting hardware.

SPECIFICATIONS
Output Signal:
Sine wave, 80 mV p-p/fps
Output Frequency: 11 Hz/fps
Source Impedance: 10,000 Ω
Flow Rate Range: 1.6 to 20 feet per second (fps)
Linearity: ±1% of full range
Repeatability: ±0.5% of full range
Maximum Operating Pressure: 225 psi
Maximum Operating Temperature: 100°C (212°F)
Max Viscosity: 1 centipoise (water); up to 5 cp above 5 fps velocity

MATERIALS - Sensor
Rotor: CD4MCu Stainless Steel
Rotor Shaft: Tungsten Carbide Steel
Transducer Body: C 36000 Brass
Bearing: Carbon/graphite filled fluoroplastic (Fluoroloy B)
Fitting Housing & Cover: Brass
Seal: FKM O-Ring
Shipping Weight: 2.7 kg (6 lb)
Dimensions: From flange to rotor pin, 151 mm (5.94"), overall cable type twisted pair with foil shield
Connection: 1½ NPT or 1.5" ISO
Cable Length: 7.5 m (25')
All amounts shown in AUD
Note: Comes complete with operator's manual.


 
We noticed you are from the US. Visit your local site for regional offers and live support.